TS12A4514 (ACTIVE)

Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches

 

Recommended alternative parts

  • TS12A4515  -  Normally Closed SPST Analog Switch with 2V to 12V Single Supply Operation
  • TS12A4516  -  Normally Open SPST Analog Switch with +/-1V to +/-6V Dual Supply Operation
  • TS12A4517  -  Normally Closed SPST Analog Switch with +/-1V to +/-6V Dual Supply Operation

Features

  • 2-V to 12-V Single-Supply Operation
  • Specified ON-State Resistance:
    • 15 Max With 12-V Supply
    • 20 Max With 5-V Supply
    • 50 Max With 3.3-V Supply
  • Specified Low OFF-Leakage Currents:
    • 1 nA at 25°C
    • 10 nA at 85°C
  • Specified Low ON-Leakage Currents:
    • 1 nA at 25°C
    • 10 nA at 85°C
  • Low Charge Injection: 11.5 pC (12-V Supply)
  • Fast Switching Speed:
    tON = 80 ns, tOFF = 50 ns (12-V Supply)
  • Break-Before-Make Operation (tON > tOFF)
  • TTL/CMOS-Logic Compatible With 5-V Supply

DESCRIPTION/ORDERING INFORMATION

The TS12A4514/TS12A4515 are single pole/single throw (SPST), low-voltage, single-supply CMOS analog switches, with very low switch ON-state resistance. The TS12A4514 is normally open (NO). The TS12A4515 is normally closed (NC).

These CMOS switches can operate continuously with a single supply between 2 V and 12 V. Each switch can handle rail-to-rail analog signals. The OFF-leakage current maximum is only 1 nA at 25°C or 10 nA at 85°C.

All digital inputs have 0.8-V to 2.4-V logic thresholds, ensuring TTL/CMOS-logic compatibility when using a 5-V supply.

For pin-compatible parts for use with dual supplies, see the TS12A4516/TS12A4517.

View more

Parametrics Compare all products in Analog Switches/Muxes

 
Configuration
Number of Channels (#)
Power Supply Type
Vss (Min) (V)
Vss (Max) (V)
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating Temperature Range (C)
Package Size: mm2:W x L (PKG)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/Output Continuous Current (Max) (mA)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
Input/Output ON-state Capacitance (Typ) (pF)
Input/Output OFF-state Capacitance (Typ) (pF)
ESD Charged Device Model (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
TS12A4514 TS12A4515 TS12A4516 TS12A4517
1:1 SPST    1:1 SPST    1:1 SPST    1:1 SPST   
1    1    1    1   
Single    Single    Single
Dual   
Single
Dual   
N/A    N/A    -5.5    -5.5   
N/A    N/A    -1.65    -1.65   
3    3    1.65    1.65   
12.6    12.6    5.5    5.5   
6.5    6.5    12    12   
475    475    464    464   
Catalog    Catalog    Catalog    Catalog   
-40 to 85    -40 to 85    -40 to 85    -40 to 85   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
PDIP
SOIC
SOT-23   
PDIP
SOIC
SOT-23   
SOIC
SOT-23   
SOIC
SOT-23   
12.6    12.6    11    11   
50    50    47    47   
20    20    20    20   
0.03    20    20    250   
0.2    80    80    500   
0.01    0.01    0.01    0.01   
0.01    0.01    0.01    0.01   
19    19    14.5    14.5   
7.5    7.5    5.5    5.5   
    1    1   
2    2    2.5    2.5   
0.8    0.8    Vdd -3.5    Vdd -3.5   
2.4    2.4    Vdd - 1.5    Vdd - 1.5