TS321
(ACTIVE) Low-Power Single Operational Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TS321ID ACTIVE -40 to 125 0.36 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
TS321IDBVR ACTIVE -40 to 125 0.30 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor TS321IDBVRE4 ACTIVE -40 to 125 0.30 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor TS321IDBVRG4 ACTIVE -40 to 125 0.30 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TS321IDBVT ACTIVE -40 to 125 0.53 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TS321IDBVTE4 ACTIVE -40 to 125 0.53 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TS321IDBVTG4 ACTIVE -40 to 125 0.53 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TS321IDE4 ACTIVE -40 to 125 0.36 | 1ku SOIC (D) | 8 View 75 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TS321IDG4 ACTIVE -40 to 125 0.36 | 1ku SOIC (D) | 8 View 75 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TS321IDR ACTIVE -40 to 125 0.30 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor TS321IDRE4 ACTIVE -40 to 125 0.30 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor TS321IDRG4 ACTIVE -40 to 125 0.30 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LMV321   Single Low-Voltage Rail-to-Rail Output Operational Amplifier   OPERATIONAL AMPLIFIER - GENERAL PURPOSE AMPLIFIER    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 615 23 Sep 2008

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 9707 08 Jan 2013 18,182
PDF 8842 28 Jan 2011 14,092

Design Kits & Evaluation Modules (1)

Name Part# Type
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  


See More Training & Events
Click Here