Datasheet
- Autonomous Audio Headset Switch (Rev. A)
(PDF , 1367 KB) 29 May 2013 - View All Technical Documents
Special Note
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | HPA02141EYFFR | ACTIVE | -40 to 85 | 0.32 | 1ku | DSBGA (YFF) | 16 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TS3A225ERTER | ACTIVE | -40 to 85 | 0.32 | 1ku | WQFN (RTE) | 16 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TS3A225EYFFR | ACTIVE | -40 to 85 | 0.32 | 1ku | DSBGA (YFF) | 16 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TS3A26746E | 2 X 2 Crosspoint Switch for Audio Applications | SWITCHES AND MULTIPLEXERS - ANALOG SWITCH OR MULTIPLEXER (less than or equal to 5V) | This is a 2x2 crosspoint switch that connects the system Ground and MIC pins to appropriate headset connector |
| TLV320AIC3256 | Very Low-Power Stereo Codec with miniDSP and DirectPath(TM) HP Amplifier | AUDIO CONVERTER AND CODEC - Audio CODEC | Very Low-Power Stereo Codec with miniDSP and DirectPath(TM) HP Amplifier |
| TPA2011D1 | 3.2W mono class-d with auto-recovering short-circuit protection | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | 3.2W mono class-d with auto-recovering short-circuit protection |
| TPA2015D1 | 2W Class-D Audio Amplifier With Adaptive Boost and Battery Tracking SpeakerGuard AGC | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | 2W Class-D Audio Amplifier With Adaptive Boost and Battery Tracking SpeakerGuard AGC |
| TLV320AIC3212 | Low Power Stereo Codec with Integrated Class-D Speakers, Earpiece Driver, DirectPath | AUDIO CONVERTER AND CODEC - Audio CODEC | |
| TLV320AIC3262 | Low Power Stereo Codec w/miniDSP, Stereo class-D Speakers, DirectPath Headphone | AUDIO CONVERTER AND CODEC - Audio CODEC | |
| TLV320AIC3254 | Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | |
| TLV320AIC3206 | Very Low-Power Stereo Codec with DirectPath(TM) HP Amplifier | AUDIO CONVERTER AND CODEC - Audio CODEC |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1367 | 29 May 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 238 | 03 Jul 2008 | 1,993 | |||
| 1310 | 24 May 2004 | 11,363 |
Selection & Solution Guides (3)
Tools & Software
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TS3A225E HSpice (WIN) Model | HSpice Model | ZIP | 482 KB | 02 Nov 2011 | 489 views |
| TS3A225E HSpice (LIN) Model | HSpice Model | ZIP | 483 KB | 02 Nov 2011 | 179 views |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Analog Switch Solutions
This module will cover TI's Analog Switch portfolio as well as all device functionality and featured products. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |

Cart 