Datasheet
- HIGH-SPEED 2:4 DIFFERENTIAL MULTIPLEXER / DEMULTIPLEXER
(PDF , 761 KB) 28 Sep 2011 - View All Technical Documents
Device Uses
- Desktop/Notebooks Computers
- DisplayPort Auxiliary Channel Multiplexing
- USB 2.0 Multiplexing
- Netbooks/eBooks/Tablets
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TS3DS10224RUKR | ACTIVE | -40 to 85 | 0.45 | 1ku | WQFN (RUK) | 20 | View | 3000 | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 761 | 28 Sep 2011 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 238 | 03 Jul 2008 | 1,604 | |||
| 1310 | 24 May 2004 | 11,848 |
Tools & Software
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TS3DS10224 HSpice AIO (Linux) Model | HSpice Model | ZIP | 511 KB | 24 Jun 2011 | 115 views |
| TS3DS10224 HSpice AIO (Windows) Model | HSpice Model | ZIP | 511 KB | 24 Jun 2011 | 240 views |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Analog Switch Solutions | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 