TS5A23157 Dual 10-Ohm SPDT Analog Switch | TI.com

TS5A23157 (ACTIVE)

Dual 10-Ohm SPDT Analog Switch

Dual 10-Ohm SPDT Analog Switch - TS5A23157
 

Description

The TS5A23157 device is a dual single-pole double-throw (SPDT) analog switch designed to operate from 1.65 V to 5.5 V. This device can handle both digital and analog signals. Signals up to 5.5 V (peak) can be transmitted in either direction.

Features

  • Low ON-State Resistance (10 Ω)
  • Control Inputs are 5-V Tolerant
  • Specified Break-Before-Make Switching
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.8-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

View more

Parametrics Compare all products in Analog Switches/Muxes

 
Configuration
Number of Channels (#)
Power Supply Type
Vss (Min) (V)
Vss (Max) (V)
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating Temperature Range (C)
Package Size: mm2:W x L (PKG)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/Output Continuous Current (Max) (mA)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
Features
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
Input/Output ON-state Capacitance (Typ) (pF)
Input/Output OFF-state Capacitance (Typ) (pF)
ESD Charged Device Model (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
TS5A23157 TS3A5018 TS3DS26227 TS5A23157-Q1
2:1 SPDT     2:1 SPDT     2:1 SPDT     2:1 SPDT    
2     4     2     2    
Single     Single     Single     Single    
N/A     N/A     N/A     N/A    
N/A     N/A     N/A     N/A    
1.65     1.65     2.3     1.65    
5.5     3.6     3.6     5.5    
10     5.5     3.5     15    
220     300     800     220    
Catalog     Catalog     Catalog     Automotive    
-40 to 85     -40 to 85     -40 to 85     -40 to 105
-40 to 125    
10UQFN: 3 mm2: 2 x 1.5(UQFN)
10VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
16SOIC: 59 mm2: 6 x 9.9(SOIC)
16SSOP: 29 mm2: 6 x 4.9(SSOP)
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
16TVSOP: 23 mm2: 6.4 x 3.6(TVSOP)
16UQFN: 5 mm2: 1.8 x 2.6(UQFN)
16VQFN: 14 mm2: 3.5 x 4(VQFN)    
See datasheet (DSBGA)     10VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
UQFN
VSSOP    
SOIC
SSOP
TSSOP
TVSOP
UQFN
VQFN    
DSBGA     VSSOP    
5.5     3.6     3.6     5.5    
140     22     7     180    
50     64     64     50    
  0.7     0.1     0.01    
10     2     10     0.75    
Break-before-make       Break-before-make     Break-before-make    
1     10     0.015     1    
1     2     0.03     1    
17.5     16     10.5     17.5    
5.5     3     3.5     5.5    
1     1     1     0.75    
2     2     4     2    
Vdd*.3     0.8     VIO * .35     Vdd*.3    
Vdd*.7     1     VIO * .65     Vdd*.7    

Other qualified versions of TS5A23157

Version Part Number Definition
Automotive TS5A23157-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects