Datasheet
- I²C™ Touch-Screen Controller (Rev. G)
(PDF , 1027 KB) 21 Jun 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TSC2003IPW | ACTIVE | -40 to 85 | 2.70 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | >5K | 1k quantity lead time: In stock | | TSC2003IPWG4 | ACTIVE | -40 to 85 | 2.70 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | 660 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TSC2003IPWR | ACTIVE | -40 to 85 | 2.25 | 1ku | TSSOP (PW) | 16 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TSC2003IPWRG4 | ACTIVE | -40 to 85 | 2.25 | 1ku | TSSOP (PW) | 16 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TSC2003IZQCR | ACTIVE | -40 to 85 | 2.25 | 1ku | BGA MICROSTAR JUNIOR (ZQC) | 48 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TSC2020 | TSC2020 Touch Screen Controller | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Multi-touch resistive I2C interface touch screen controller (up to 15 simultaneous touches), lowest power |
| TSC2004 | Nano-Power Touch Screen Controller with I2C Serial Interface | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Low power touch screen controller with I2C interface |
| DRV8601 | 400 mA Fully Differential Motor Driver with 1.8-V Input Logic Thresholds | HAPTIC DRIVER - MOTOR HAPTIC DRIVER | Haptic driver for DC Motors (ERMs) and linear vibrators (LRAs) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1027 | 21 Jun 2007 |
Application Notes (12)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 144 | 04 Oct 2012 | 1,380 | |||
| 51 | 29 Apr 2011 | 286 | |||
| 1329 | 16 May 2008 | 126 | |||
| 149 | 12 Oct 2007 | 627 | |||
| 325 | 12 Oct 2007 | 734 | |||
| 535 | 15 Sep 2007 | 721 | |||
| 169 | 10 Aug 2007 | 3,712 | |||
| 169 | 17 Jul 2007 | 178 | |||
| 846 | 21 May 2007 | 1,116 | |||
| 316 | 11 Dec 2006 | 722 | |||
| 271 | 27 Mar 2006 | 853 | |||
| Multiple Files | 03 Nov 2005 | 11 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,277 | ||
| 4801 | 10 Apr 2013 | 5,683 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TSC2003 IBIS Model | IBIS Model | ZIP | 49 KB | 17 Feb 2011 | 51 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TSC2003EVM Evaluation Module | TSC2003EVM | Evaluation Modules & Boards |
| TSC2003EVM-PDK Evaluation Module | TSC2003EVM-PDK | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| TSC2003 WinCE5 Example Driver | TSC2003-WCE5-DRV | Software Libraries |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Software Drivers for Audio Converters | CODECDRIVERS-SW | Circuit Design & Simulation |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Haptics Technologies
This presentation introduces the field of Haptics. |
On-Line Training | On Demand |
|
Introduction to Touch Screen & Haptic Technologies
This presentation will cover the basics behind touch screen controller technologies. |
On-Line Training | On Demand |
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors. |
On-Line Training | On Demand |
|
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications. |
On-Line Training | On Demand |

Cart 