Datasheet
- 1.2V to 3.6V, 12-Bit, Nanopower, 4-Wire Touch Scrn Cntrlr w/I²C™ Int (Rev. E)
(PDF , 1426 KB) 21 Mar 2008 - View All Technical Documents
Special Note
See how the TSC2004 and other TI products combine to create a unique Portable Audio and Display SOLUTION
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TSC2004IRTJR | ACTIVE | -40 to 85 | 1.75 | 1ku | QFN (RTJ) | 20 | View | 3000 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TSC2004IRTJRG4 | ACTIVE | -40 to 85 | 1.75 | 1ku | QFN (RTJ) | 20 | View | 3000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TSC2004IRTJT | ACTIVE | -40 to 85 | 2.05 | 1ku | QFN (RTJ) | 20 | View | 250 | >5K | 1k quantity lead time: In stock | | TSC2004IRTJTG4 | ACTIVE | -40 to 85 | 2.05 | 1ku | QFN (RTJ) | 20 | View | 250 | 250 | For lead times contact TI Authorized Distributor or local TI sales office | | TSC2004IYZKR | ACTIVE | -40 to 85 | 1.95 | 1ku | DSBGA (YZK) | 24 | View | 3000 | 946 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | TSC2004IYZKT | ACTIVE | -40 to 85 | 2.20 | 1ku | DSBGA (YZK) | 24 | View | 250 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DRV8662 | Piezo Haptic Driver with Integrated Boost Converter | HAPTIC DRIVER - PIEZO HAPTIC DRIVER | High Definition Haptic Piezo Driver |
| TSC2020 | TSC2020 Touch Screen Controller | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Multi-touch resistive I2C interface touch screen controller (up to 15 simultaneous touches), lowest power |
| TSC2003 | 4-wire Touch Screen Controller | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | I2C touch screen controller with direct battery measurement, 2 auxiliary analog inputs |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1426 | 21 Mar 2008 |
Application Notes (14)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 144 | 04 Oct 2012 | 1,204 | |||
| 96 | 16 Oct 2011 | 440 | |||
| Multiple Files | 29 Mar 2009 | 50 | |||
| Multiple Files | 29 Mar 2009 | 13 | |||
| Multiple Files | 29 Mar 2009 | 4 | |||
| 115 | 10 Mar 2009 | 335 | |||
| 149 | 12 Oct 2007 | 655 | |||
| 325 | 12 Oct 2007 | 619 | |||
| 276 | 08 Oct 2007 | 215 | |||
| 535 | 15 Sep 2007 | 1,059 | |||
| 169 | 10 Aug 2007 | 2,885 | |||
| 271 | 07 Jun 2007 | 307 | |||
| 846 | 21 May 2007 | 1,074 | |||
| 316 | 11 Dec 2006 | 527 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TSC2004 IBIS Model | IBIS Model | ZIP | 80 KB | 18 Oct 2011 | 80 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TSC2004EVM Evaluation Module | TSC2004EVM | Evaluation Modules & Boards |
| TSC2004EVM-PDK | TSC2004EVM-PDK | Evaluation Modules & Boards |
Software (3)
| Name | Part# | Type |
|---|---|---|
| TSC2004 Linux Example Driver | TSC2004-LINUX-DRV | Software Libraries |
| TSC2004 WinCE5 Example Driver | TSC2004-WCE5-DRV | Software Libraries |
| TSC2004 WinCE6 Example Driver | TSC2004-WCE6-DRV | Software Libraries |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 