Related End Equipment
- Audio Dock: Portable
- Blu-ray Player and Home Theater
- E-Book
- ECG Electrocardiogram
- Fingerprint Biometrics
- HMI (Human Machine Interface)
- Handset: Multimedia
- Internet Radio Player
- Iris Biometrics
- MP3 Player/Recorder (Portable Audio)
- Microwave Oven
- Point of Sale
- Portable DVD Player
- Portable Data Terminal
- Printer
- Pulse Oximetry
- Refrigerator
- Tablet: Multimedia
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TSC2005IYZLR | ACTIVE | -40 to 85 | 1.60 | 1ku | DSBGA (YZL) | 28 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TSC2005IYZLT | ACTIVE | -40 to 85 | 1.85 | 1ku | DSBGA (YZL) | 28 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DRV8662 | Piezo Haptic Driver with Integrated Boost Converter | HAPTIC DRIVER - PIEZO HAPTIC DRIVER | High Definition Haptic Piezo Driver |
| TSC2046E | 4-Wire Touch Screen Controller with low voltage digital I/O and extended ESD protection | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | SPI touch screen controller with direct battery measurement and enhanced ESD protection |
| TSC2006 | Nano-Power Touch Screen Controller with SPI Serial Interface | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Low power touch screen controller with SPI interface |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1160 | 21 Mar 2008 |
Application Notes (13)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 144 | 04 Oct 2012 | 1,193 | |||
| 96 | 16 Oct 2011 | 460 | |||
| Multiple Files | 29 Mar 2009 | 14 | |||
| 115 | 10 Mar 2009 | 353 | |||
| 149 | 12 Oct 2007 | 682 | |||
| 325 | 12 Oct 2007 | 620 | |||
| 1104 | 12 Oct 2007 | 121 | |||
| 535 | 15 Sep 2007 | 884 | |||
| 169 | 10 Aug 2007 | 3,009 | |||
| 617 | 10 Aug 2007 | 477 | |||
| 271 | 07 Jun 2007 | 303 | |||
| 846 | 21 May 2007 | 1,059 | |||
| 316 | 11 Dec 2006 | 541 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 67 | 08 Jan 2007 | 89 | |||
| 1085 | 12 Sep 2006 | 101 |
Tools & Software
Software (3)
| Name | Part# | Type |
|---|---|---|
| TSC2005 Linux Example Driver | TSC2005-LINUX-DRV | Software Libraries |
| TSC2006 WinCE5 Example Driver | TSC2006-WCE5-DRV | Software Libraries |
| TSC2006 WinCE6 Example Driver | TSC2006-WCE6-DRV | Software Libraries |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 