Datasheet
- 1.2V to 3.6V, 12-bit, Nanopower, 4-Wire Touch Screen Controller w/SPI Interface (Rev. C)
(PDF , 1238 KB) 11 Mar 2009 - View All Technical Documents
Related End Equipment
- Anesthesia Delivery System
- Blu-ray Player and Home Theater
- CPAP Machine
- Digital Signage
- E-Book
- ECG Electrocardiogram
- Fingerprint Biometrics
- HMI (Human Machine Interface)
- In-Home Display
- Infusion Pump
- Internet Radio Player
- Iris Biometrics
- MP3 Player/Recorder (Portable Audio)
- Microwave Oven
- Point of Sale
- Portable DVD Player
- Portable Data Terminal
- Printer
- Pulse Oximetry
- Refrigerator
- Signal/Waveform Generator
- Ventilator
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TSC2006IRTJR | ACTIVE | -40 to 85 | 1.75 | 1ku | QFN (RTJ) | 20 | View | 3000 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TSC2006IRTJRG4 | ACTIVE | -40 to 85 | 1.75 | 1ku | QFN (RTJ) | 20 | View | 3000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TSC2006IRTJT | ACTIVE | -40 to 85 | 2.05 | 1ku | QFN (RTJ) | 20 | View | 250 | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | TSC2006IRTJTG4 | ACTIVE | -40 to 85 | 2.05 | 1ku | QFN (RTJ) | 20 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TSC2005 | Nano-Power Touch Screen Controller with SPI Serial Interface | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Low power touch screen controller with SPI interface |
| TSC2046E | 4-Wire Touch Screen Controller with low voltage digital I/O and extended ESD protection | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | SPI touch screen controller with direct battery measurement and improved ESD protection |
| DRV8662 | Piezo Haptic Driver with Integrated Boost Converter | HAPTIC DRIVER - PIEZO HAPTIC DRIVER | High Definition Haptic Piezo Driver |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1238 | 11 Mar 2009 |
Application Notes (12)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 144 | 04 Oct 2012 | 1,204 | |||
| 96 | 16 Oct 2011 | 440 | |||
| Multiple Files | 31 Mar 2009 | 11 | |||
| Multiple Files | 31 Mar 2009 | 1 1 | |||
| Multiple Files | 29 Mar 2009 | 17 | |||
| 115 | 10 Mar 2009 | 335 | |||
| 149 | 12 Oct 2007 | 655 | |||
| 325 | 12 Oct 2007 | 619 | |||
| 535 | 15 Sep 2007 | 1,059 | |||
| 271 | 07 Jun 2007 | 307 | |||
| 846 | 21 May 2007 | 1,074 | |||
| 316 | 11 Dec 2006 | 527 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TSC2006EVM Evaluation Module | TSC2006EVM | Evaluation Modules & Boards |
| TSC2006EVM-PDK Evaluation Module | TSC2006EVM-PDK | Evaluation Modules & Boards |
Software (3)
| Name | Part# | Type |
|---|---|---|
| TSC2006 Linux Example Driver | TSC2006-LINUX-DRV | Software Libraries |
| TSC2006 WinCE5 Example Driver | TSC2006-WCE5-DRV | Software Libraries |
| TSC2006 WinCE6 Example Driver | TSC2006-WCE6-DRV | Software Libraries |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 