Product details

SAR ADC resolution (Bits) 12 SAR sample rate (max) (ksps) 154 Touch panel 4-Wire Control interface I2C Vref (int/ext) External Rating Automotive Operating temperature range (°C) -40 to 85 Analog supply (min) (V) 1.2 Analog supply voltage (max) (V) 3.6 I/O supply voltage (min) (V) 1.2 I/O supply voltage (max) (V) 3.6 Input type Single-ended
SAR ADC resolution (Bits) 12 SAR sample rate (max) (ksps) 154 Touch panel 4-Wire Control interface I2C Vref (int/ext) External Rating Automotive Operating temperature range (°C) -40 to 85 Analog supply (min) (V) 1.2 Analog supply voltage (max) (V) 3.6 I/O supply voltage (min) (V) 1.2 I/O supply voltage (max) (V) 3.6 Input type Single-ended
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 3: –40°C to 85°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3B
    • Device CDM ESD Classification Level C6
  • 4-Wire Touch-Screen Interface
  • Single 1.2-V to 3.6-V Supply or Reference
  • Ratiometric Conversion
  • Effective Throughput Rate:
    • Up to 20 kHz (8-Bit) or 10 kHz (12-Bit)
  • Preprocessing to Reduce Bus Activity
  • I2C Interface Supports:
    • Standard, Fast, and High-Speed Modes
  • Simple, Command-Based User Interface:
    • TSC2003-Q1 Compatible
    • 8-Bit or 12-Bit Resolution
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Internal Detection of Screen Touch
  • For Pen Touch Detect or Data Available Interrupt
  • Auto Power-Down Control
  • Low Power:
    • 32.24 µA at 1.2 V, Fast Mode, 8.2 kHz-Equalization Rate
    • 39.31 µA at 1.8 V, Fast Mode, 8.2 kHz-Equalization Rate
    • 53.32 µA at 2.7 V, Fast Mode, 8.2 kHz-Equalization Rate
  • Enhanced ESD Protection:
    • ±25-kV Air-Gap Discharge
    • ±15-kV Contact Discharge
    • 5-mm × 4.4-mm 16-Pin TSSOP Package
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 3: –40°C to 85°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3B
    • Device CDM ESD Classification Level C6
  • 4-Wire Touch-Screen Interface
  • Single 1.2-V to 3.6-V Supply or Reference
  • Ratiometric Conversion
  • Effective Throughput Rate:
    • Up to 20 kHz (8-Bit) or 10 kHz (12-Bit)
  • Preprocessing to Reduce Bus Activity
  • I2C Interface Supports:
    • Standard, Fast, and High-Speed Modes
  • Simple, Command-Based User Interface:
    • TSC2003-Q1 Compatible
    • 8-Bit or 12-Bit Resolution
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Internal Detection of Screen Touch
  • For Pen Touch Detect or Data Available Interrupt
  • Auto Power-Down Control
  • Low Power:
    • 32.24 µA at 1.2 V, Fast Mode, 8.2 kHz-Equalization Rate
    • 39.31 µA at 1.8 V, Fast Mode, 8.2 kHz-Equalization Rate
    • 53.32 µA at 2.7 V, Fast Mode, 8.2 kHz-Equalization Rate
  • Enhanced ESD Protection:
    • ±25-kV Air-Gap Discharge
    • ±15-kV Contact Discharge
    • 5-mm × 4.4-mm 16-Pin TSSOP Package

The TSC2007-Q1 device is a very low-power touch screen controller designed to work with power-sensitive, automotive touch-screen displays. It contains a complete, ultra-low power, 12-bit, analog-to-digital (A-D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2007-Q1 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2007-Q1 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 8 bits or 12 bits to accommodate different screen sizes and performance needs.

The TSC2007-Q1 is available in a 16-pin TSSOP package. The TSC2007-Q1 is characterized for the –40°C to 85°C industrial temperature range.

The TSC2007-Q1 device is a very low-power touch screen controller designed to work with power-sensitive, automotive touch-screen displays. It contains a complete, ultra-low power, 12-bit, analog-to-digital (A-D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2007-Q1 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2007-Q1 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 8 bits or 12 bits to accommodate different screen sizes and performance needs.

The TSC2007-Q1 is available in a 16-pin TSSOP package. The TSC2007-Q1 is characterized for the –40°C to 85°C industrial temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TSC2013-Q1 ACTIVE 1.2V to 3.6V, 12-Bit, Nanopower, 4-Wire Touch Screen Controller I2C dual touch screen controller with rotate & zoom gesture capability

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TSC2007-Q1 1.2-V to 3.6-V, 12-Bit, Nanopower, 4-Wire Micro Touch-Screen Controller With I2C Interface datasheet (Rev. A) PDF | HTML 09 Dec 2016
Application note PCB Layout Guideline for TI Resistive TSC Devices 04 Oct 2012
Application note TSC2007 WinCE 6.0 Touch Drivers 29 Apr 2009
Application note TSC2007 Linux Driver 31 Mar 2009
Application note TSC2007 WinCE® 5.0 Driver 31 Mar 2009
Application note Reducing Analog Input Noise in Touch Screen Systems (Rev. A) 15 Sep 2007
Analog Design Journal Calibration in touch-screen systems 10 Aug 2007
Application note Migrating from TSC2003 to TSC2007 17 Jul 2007
Application note Operation Schemes of Touch Screen Controllers 21 May 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TSC2007 IBIS Model

SLAM061.ZIP (109 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
TSSOP (PW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos