Datasheet
- 1.2V to 3.6V, 12-Bit, Nanopower. 4-Wire, Micro Touch Screen Controller with SPI (Rev. B)
(PDF , 1189 KB) 11 Mar 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | TSC2008IRGVR | ACTIVE | -40 to 85 | 1.50 | 1ku | VQFN (RGV) | 16 | View | 2500 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TSC2008IRGVT | ACTIVE | -40 to 85 | 1.75 | 1ku | VQFN (RGV) | 16 | View | 250 | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TSC2008IYZGR | ACTIVE | -40 to 85 | 1.60 | 1ku | DSBGA (YZG) | 12 | View | 3000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TSC2008IYZGT | ACTIVE | -40 to 85 | 1.85 | 1ku | DSBGA (YZG) | 12 | View | 250 | 954 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TSC2046E | 4-Wire Touch Screen Controller with low voltage digital I/O and extended ESD protection | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | SPI touch screen controller with direct battery measurement and improved ESD protection |
| TSC2005 | Nano-Power Touch Screen Controller with SPI Serial Interface | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Low power touch screen controller with SPI interface |
| DRV8601 | 400 mA Fully Differential Motor Driver with 1.8-V Input Logic Thresholds | HAPTIC DRIVER - MOTOR HAPTIC DRIVER | Haptic driver for DC Motors (ERMs) and linear vibrators (LRAs) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1189 | 11 Mar 2009 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 144 | 04 Oct 2012 | 1,204 | |||
| Multiple Files | 31 Mar 2009 | 13 | |||
| 316 | 11 Dec 2006 | 527 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2593 | 18 Dec 2012 | 900 | ||
| 186 | 15 Oct 2012 | 3,761 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TSC2008 IBIS Model | IBIS Model | ZIP | 74 KB | 12 Nov 2009 | 39 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TSC2008EVM Evaluation Module | TSC2008EVM | Evaluation Modules & Boards |
| TSC2008EVM-PDK Evaluation Module | TSC2008EVM-PDK | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| TSC2008 Linux Example Driver | TSC2008-LINUX-DRV | Software Libraries |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 