Datasheet
- 1.2V to 3.6V,12-Bit, Nanopower, 4-Wire TOUCH SCREEN CONTROLLER w/I²C™
(PDF , 429 KB) 22 Sep 2010 - View All Technical Documents
Related End Equipment
- Audio Dock: Portable
- Digital Picture Frame (DPF)
- E-Book
- GPS: Personal Navigation Device
- HMI (Human Machine Interface)
- Handset: Multimedia
- MP3 Player/Recorder (Portable Audio)
- Microwave Oven
- Mobile Internet Device
- Netbook
- Notebook PC
- Personal Digital Assistant (PDA)
- Portable DVD Player
- Portable Media Player
- Tablet: Enterprise
- Tablet: Multimedia
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | TSC2014IYZGR | ACTIVE | -40 to 85 | 1.30 | 1ku | DSBGA (YZG) | 12 | View | 3000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TSC2014IYZGT | ACTIVE | -40 to 85 | 1.50 | 1ku | DSBGA (YZG) | 12 | View | 250 | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TSC2020 | TSC2020 Touch Screen Controller | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Multi-touch resistive I2C interface touch screen controller (up to 15 simultaneous touches), low power |
| DRV8662 | Piezo Haptic Driver with Integrated Boost Converter | HAPTIC DRIVER - PIEZO HAPTIC DRIVER | High Definition Haptic Piezo Driver |
| TSC2004 | Nano-Power Touch Screen Controller with I2C Serial Interface | DATA CONVERTERS - TOUCH SCREEN CONTROLLER | Low power touch screen controller with I2C interface |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 429 | 22 Sep 2010 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TSC2014 IBIS Model (Rev. B) | IBIS Model | ZIP | 52 KB | 18 Jan 2012 | 123 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TSC2014 Evaluation Module | TSC2014EVM | Evaluation Modules & Boards |
| TSC2014 Performance Demonstration Kit | TSC2014EVM-PDK | Evaluation Modules & Boards |
Software (3)
| Name | Part# | Type |
|---|---|---|
| TSC2004 Linux Example Driver | TSC2004-LINUX-DRV | Software Libraries |
| TSC2004 WinCE5 Example Driver | TSC2004-WCE5-DRV | Software Libraries |
| TSC2004 WinCE6 Example Driver | TSC2004-WCE6-DRV | Software Libraries |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 