TSC2020
(ACTIVE) TSC2020 Touch Screen Controller

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor TSC2020IRTVR ACTIVE -40 to 85 2.50 | 1ku WQFN (RTV) | 32 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TSC2020IRTVT ACTIVE -40 to 85 2.90 | 1ku WQFN (RTV) | 32 View 250 | SMALL T&R 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
DRV8601   400 mA Fully Differential Motor Driver with 1.8-V Input Logic Thresholds   HAPTIC DRIVER - MOTOR HAPTIC DRIVER    Haptic driver for DC Motors (ERMs) and linear vibrators (LRAs)  
DRV8662   Piezo Haptic Driver with Integrated Boost Converter   HAPTIC DRIVER - PIEZO HAPTIC DRIVER    High Definition Haptic Piezo Driver  
TSC2004   Nano-Power Touch Screen Controller with I2C Serial Interface   DATA CONVERTERS - TOUCH SCREEN CONTROLLER    Low power touch screen controller with I2C interface  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 525 07 Mar 2011

Application Notes (3)

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 2146 17 Feb 2011 300

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 908 08 Jan 2013 6,078

Models (1)

Title Category Type Size (KB) Date Views
TSC2020 IBIS Model IBIS Model ZIP 57 KB 03 Jan 2011 356 views

Design Kits & Evaluation Modules (2)

Name Part# Type
TSC2020 Evaluation Module TSC2020EVM Evaluation Modules & Boards
TSC2020 Performance Demonstration Kit TSC2020EVM-PDK Evaluation Modules & Boards



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies
This presentation introduces the field of Haptics.
On-Line Training   On Demand  
Introduction to Touch Screen & Haptic Technologies
This presentation will cover the basics behind touch screen controller technologies.
On-Line Training   On Demand  
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors.
On-Line Training   On Demand  
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications.
On-Line Training   On Demand  
Click Here
SupplyFrame