TSC2046E
(ACTIVE) 4-Wire Touch Screen Controller with low voltage digital I/O and extended ESD protection

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TSC2046EIPW ACTIVE -40 to 85 1.00 | 1ku TSSOP (PW) | 16 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor TSC2046EIPWR ACTIVE -40 to 85 0.80 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TSC2046EIRGVR ACTIVE -40 to 85 0.85 | 1ku VQFN (RGV) | 16 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TSC2046EIRGVRG4 ACTIVE -40 to 85 0.85 | 1ku VQFN (RGV) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TSC2046EIRGVT ACTIVE -40 to 85 1.00 | 1ku VQFN (RGV) | 16 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Contact Distributor TSC2046EIRGVTG4 ACTIVE -40 to 85 1.00 | 1ku VQFN (RGV) | 16 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TSC2046EIZQCR ACTIVE -40 to 85 0.90 | 1ku BGA MICROSTAR JUNIOR (ZQC) | 48 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
TSC2046EIZQCT ACTIVE -40 to 85 1.00 | 1ku BGA MICROSTAR JUNIOR (ZQC) | 48 View 250 | SMALL T&R 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TSC2005   Nano-Power Touch Screen Controller with SPI Serial Interface   DATA CONVERTERS - TOUCH SCREEN CONTROLLER    Low power touch screen controller with SPI interface  
TSC2006   Nano-Power Touch Screen Controller with SPI Serial Interface   DATA CONVERTERS - TOUCH SCREEN CONTROLLER    Lower power touch screen controller with SPI interface  
DRV8601   400 mA Fully Differential Motor Driver with 1.8-V Input Logic Thresholds   HAPTIC DRIVER - MOTOR HAPTIC DRIVER    Haptic driver for DC Motors (ERMs) and linear vibrators (LRAs)  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 990 17 Jan 2008

More Literature (1)

Title Type Size (KB) Date Views
PDF 2593 18 Dec 2012 863

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  


See More Training & Events
Click Here