TSC2301
(ACTIVE) "SMART" 4-Wire Touch Screen Controller, St. CODEC with HP Amplifier (Keypad Int. + 6 GPIOs)

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TSC2301IPAG ACTIVE -40 to 85 5.60 | 1ku TQFP (PAG) | 64 View 160 | JEDEC TRAY (10+1) 528 Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor TSC2301IPAGG4 ACTIVE -40 to 85 5.60 | 1ku TQFP (PAG) | 64 View 160 | JEDEC TRAY (10+1) No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TSC2301IPAGR ACTIVE -40 to 85 4.65 | 1ku TQFP (PAG) | 64 View 1500 | LARGE T&R 60 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TSC2301IPAGRG4 ACTIVE -40 to 85 4.65 | 1ku TQFP (PAG) | 64 View 1500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TSC2301IZQZ ACTIVE -40 to 85 5.60 | 1ku BGA MICROSTAR JUNIOR (ZQZ) | 120 View 250 | JEDEC TRAY (10+1) >5K 1k quantity lead time: In stock
Not Available
TSC2301IZQZR ACTIVE -40 to 85 4.65 | 1ku BGA MICROSTAR JUNIOR (ZQZ) | 120 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1656 03 Aug 2005

User Guides (1)

Title Type Size (KB) Date Views
PDF 427 11 Dec 2003 234

Errata (1)

Title Type Size (KB) Date Views
PDF 18 12 Feb 2003 389

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
TSC2301EVM Evaluation Module TSC2301EVM Evaluation Modules & Boards

Software (1)

TSC2301 EVM Gerber Files 
(ZIP 152 KB )    44 views, 26 May 2004  

Development Tools (3)

Name Part# Type
Coefficient Calculator For Digital Biquad Filters COEFFICIENT-CALC Calculation Tools
Quick Search Selection Tool for Audio AUDIO_SELECTION_TOOL Calculation Tools
Software Drivers for Audio Converters CODECDRIVERS-SW Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Technology Day Cleveland In-Person   16 May 2013  


See More Training & Events
Click Here