Home Interface USB ICs USB redrivers & multiplexers

TUSB1042I

ACTIVE

10-Gbps USB Type-C 2:1 linear redriver switch

Product details

Type Active mux Function Type-C, USB 3.0 USB speed (MBits) 10000 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration USB Type-C 2:1 Redriver Switch Features Linear redriver with up to 14-dB equalization Rating Catalog Operating temperature range (°C) -40 to 85 ESD HBM (typ) (kV) 6 Bandwidth (MHz) 10000
Type Active mux Function Type-C, USB 3.0 USB speed (MBits) 10000 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration USB Type-C 2:1 Redriver Switch Features Linear redriver with up to 14-dB equalization Rating Catalog Operating temperature range (°C) -40 to 85 ESD HBM (typ) (kV) 6 Bandwidth (MHz) 10000
WQFN (RNQ) 40 24 mm² 6 x 4
  • USB Type-C™ 2:1 redriver switch
  • USB 3.1 Gen 1/Gen 2 up to 10 Gbps
  • Ultra-low-power architecture
  • Linear redriver with up to 14 dB equalization
  • Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
  • Configuration through GPIO or I2C
  • Intel proprietary DCI capability on USB Type-C for closed chassis debugging
  • Hot-plug capable
  • Industrial temperature range: -40ºC to 85ºC
  • 4 mm x 6 mm, 0.4 mm pitch WQFN package
  • USB Type-C™ 2:1 redriver switch
  • USB 3.1 Gen 1/Gen 2 up to 10 Gbps
  • Ultra-low-power architecture
  • Linear redriver with up to 14 dB equalization
  • Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
  • Configuration through GPIO or I2C
  • Intel proprietary DCI capability on USB Type-C for closed chassis debugging
  • Hot-plug capable
  • Industrial temperature range: -40ºC to 85ºC
  • 4 mm x 6 mm, 0.4 mm pitch WQFN package

The TUSB1042I is a redriving switch supporting USB 3.1 data rates up to 10 Gbps. The TUSB1042I provides several levels of receive linear equalization to compensate for inter-symbol interference (ISI) due to cable and board trace loss. The device operates on a single 3.3 V supply and comes in the industrial temperature range.

The TUSB1042I is a redriving switch supporting USB 3.1 data rates up to 10 Gbps. The TUSB1042I provides several levels of receive linear equalization to compensate for inter-symbol interference (ISI) due to cable and board trace loss. The device operates on a single 3.3 V supply and comes in the industrial temperature range.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB1042EVM — TUSB1042 10Gbps USB3.1G2 2:1 Linear Redriver Switch Evaluation Module

TUSB1042EVM is a functional board design of a linear redriver switch (TUSB1042) from a Type-C connector to a legacy Type B USB receptacle to connect to USB host systems using the TPS65982 controller for power delivery and CC pin control. The TUSB1042 equalization is easy to configure using the (...)
User guide: PDF
Not available on TI.com
Simulation model

TUSB1042 IBIS-AMI Model

SLLM373.ZIP (6295 KB) - IBIS-AMI Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WQFN (RNQ) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos