USB 2 port Hub With General-Purpose 8052 MCU - TUSB2136

TUSB2136 (ACTIVE)

USB 2 port Hub With General-Purpose 8052 MCU

 

Description

The TUSB2136 is an integrated universal serial bus (USB) hub with a general-purpose 8052 microcontroller that can be used for various USB controller applications. The TUSB2136 has 8K × 8 RAM space for application development. Using a 12-MHz crystal, the onboard oscillator generates the internal system clocks. No additional programming is required for any part of the hub functions. The device is programmed via an inter-IC (I2C) serial interface at power on from an EEPROM, or optionally, the application firmware can be downloaded from a host PC via USB. The 8052-based microprocessor allows several third-party standard tools to be used for application development. In addition, the application code available in the general market can also be used (this may or may not require some code modification due to hardware variations).

Features

  • Multiproduct support with one code and one chip (up to 16 products with one chip)
  • Fully compliant with the USB specification as a compound full-speed device: TID #30270119
  • Supports 1.5 and 12 Mbits/s USB data rates
  • Supports USB suspend/resume and remote wake-up operation
  • Integrated two-port hub with individual power management per port
  • Integrated 8052 microcontroller with:
    • 256 × 8 RAM for internal data
    • 8K × 8 RAM code space available for downloadable firmware from host or I2C port.
    • 512 × 8 shared RAM used for data buffers and endpoint descriptor blocks (EDB) [1]
    • Four 8052 GPIO ports (port 0, 1, 2 and 3)
    • Master I2C controller for external slave device access
    • Watchdog timer
  • Operates from a 12-MHz crystal
  • On-chip PLL generates 48 MHz
  • Supports a total of three input and three output (interrupt, bulk) endpoints
  • Power-down mode
  • 64-pin TQFP package

[1] This is the buffer space for USB packet transactions.

View more

Parametrics Compare all products in USB Hubs

 
USB Speed (Mbps)
Integrated MCU Architecture
Supply Voltage(s) (V)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
TUSB2136 TUSB2036 TUSB2046B TUSB2046I TUSB2077A TUSB4020BI TUSB4020BI-Q1 TUSB4041I TUSB4041I-Q1
12    12    12    12    12    480    480    480    480   
8052    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A   
3.3    3.3    3.3    3.3    3.3    3.3
1.1   
1.1
3.3   
1.1
3.3   
1.1
3.3   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Automotive    Catalog    Automotive   
0 to 70    0 to 70    -40 to 85
0 to 70   
-40 to 85    0 to 70    -40 to 85    -40 to 85    -40 to 85    -40 to 85   
LQFP    LQFP    LQFP
VQFN   
LQFP    LQFP    HTQFP    HTQFP    HTQFP    HTQFP   
64LQFP: 144 mm2: 12 x 12(LQFP)    32LQFP: 81 mm2: 9 x 9(LQFP)    32LQFP: 81 mm2: 9 x 9(LQFP)
32VQFN: 25 mm2: 5 x 5(VQFN)   
32LQFP: 81 mm2: 9 x 9(LQFP)    48LQFP: 81 mm2: 9 x 9(LQFP)    48HTQFP: 81 mm2: 9 x 9(HTQFP)    48HTQFP: 81 mm2: 9 x 9(HTQFP)    64HTQFP: 144 mm2: 12 x 12(HTQFP)    64HTQFP: 144 mm2: 12 x 12(HTQFP)   
64LQFP    32LQFP    32LQFP
32VQFN   
32LQFP    48LQFP    48HTQFP    48HTQFP    64HTQFP    64HTQFP   

Featured tools and software