TUSB2136 Full-Speed 12Mbps USB 2 port Hub With General-Purpose 8052 MCU | TI.com

TUSB2136 (LIFEBUY)

Full-Speed 12Mbps USB 2 port Hub With General-Purpose 8052 MCU

Full-Speed 12Mbps USB 2 port Hub With General-Purpose 8052 MCU - TUSB2136
 

Description

The TUSB2136 is an integrated universal serial bus (USB) hub with a general-purpose 8052 microcontroller that can be used for various USB controller applications. The TUSB2136 has 8K × 8 RAM space for application development. Using a 12-MHz crystal, the onboard oscillator generates the internal system clocks. No additional programming is required for any part of the hub functions. The device is programmed via an inter-IC (I2C) serial interface at power on from an EEPROM, or optionally, the application firmware can be downloaded from a host PC via USB. The 8052-based microprocessor allows several third-party standard tools to be used for application development. In addition, the application code available in the general market can also be used (this may or may not require some code modification due to hardware variations).

Features

  • Multiproduct support with one code and one chip (up to 16 products with one chip)
  • Fully compliant with the USB specification as a compound full-speed device: TID #30270119
  • Supports 1.5 and 12 Mbits/s USB data rates
  • Supports USB suspend/resume and remote wake-up operation
  • Integrated two-port hub with individual power management per port
  • Integrated 8052 microcontroller with:
    • 256 × 8 RAM for internal data
    • 8K × 8 RAM code space available for downloadable firmware from host or I2C port.
    • 512 × 8 shared RAM used for data buffers and endpoint descriptor blocks (EDB) [1]
    • Four 8052 GPIO ports (port 0, 1, 2 and 3)
    • Master I2C controller for external slave device access
    • Watchdog timer
  • Operates from a 12-MHz crystal
  • On-chip PLL generates 48 MHz
  • Supports a total of three input and three output (interrupt, bulk) endpoints
  • Power-down mode
  • 64-pin TQFP package

[1] This is the buffer space for USB packet transactions.

View more

Parametrics Compare all products in USB Hubs

 
USB Speed (Mbps)
Integrated MCU Architecture
Supply Voltage(s) (V)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
TUSB2036 TUSB2046B TUSB2046I TUSB2077A TUSB4020BI TUSB4020BI-Q1 TUSB4041I TUSB4041I-Q1
12     12     12     12     480     480     480     480    
N/A     N/A     N/A     N/A     N/A     N/A     N/A     N/A    
3.3     3.3     3.3     3.3     3.3
1.1    
1.1
3.3    
1.1
3.3    
1.1
3.3    
Catalog     Catalog     Catalog     Catalog     Catalog     Automotive     Catalog     Automotive    
0 to 70     -40 to 85
0 to 70    
-40 to 85     0 to 70     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
LQFP     LQFP
VQFN    
LQFP     LQFP     HTQFP     HTQFP     HTQFP     HTQFP    
32LQFP: 81 mm2: 9 x 9(LQFP)     32LQFP: 81 mm2: 9 x 9(LQFP)
32VQFN: 25 mm2: 5 x 5(VQFN)    
32LQFP: 81 mm2: 9 x 9(LQFP)     48LQFP: 81 mm2: 9 x 9(LQFP)     48HTQFP: 81 mm2: 9 x 9(HTQFP)     48HTQFP: 81 mm2: 9 x 9(HTQFP)     64HTQFP: 144 mm2: 12 x 12(HTQFP)     64HTQFP: 144 mm2: 12 x 12(HTQFP)    
32LQFP     32LQFP
32VQFN    
32LQFP     48LQFP     48HTQFP     48HTQFP     64HTQFP     64HTQFP    

Featured tools and software