Datasheet
- TUSB3200A USB Streaming Controller (STC) (Rev. B)
(PDF , 1616 KB) 02 Feb 2011 - TUSB3200A Errata
(PDF , 31 KB) 07 Mar 2011 - View All Technical Documents
TI provides a sample application program for the TUSB3200A. This sample application is written in the 'c' programming language, as extended for the 8052 by Keil Software, Inc. (www.keil.com). The application source is provided in the Firmware Development Kit. The sample application can be built from the FDK and runs on the TUSB3200AEVM.
Users of the TUSB3200A will need to modify the sample application for their particular requirements (e.g., for different sample rates, DACs, ADCs, etc.). Thus, ability to write software for the 8052 is required in order to use this part.
In addition to the requirement of a Keil 8052 C compiler, standard USB product development tools such as a USB bus analyzer are recommended for development of TUSB3200A based products.
Currently only 32-bit Windows development platforms are supported.
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Replaced By | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | TUSB3200AC97 | | 0 to 70 | TQFP (PAH) | 52 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TUSB3200ACPAH | NRND | TMS320C5533AZHH10 | 0 to 70 | 5.20 | 1ku | TQFP (PAH) | 52 | View | 160 | 507 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TUSB3200ACPAHG4 | NRND | TMS320C5533AZHH10 | 0 to 70 | 5.20 | 1ku | TQFP (PAH) | 52 | View | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TUSB3200ACPAHR | NRND | TMS320C5533AZHH10 | 0 to 70 | 5.20 | 1ku | TQFP (PAH) | 52 | View | 1500 | LARGE T&R | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TUSB3200ACPAHRG4 | NRND | TMS320C5533AZHH10 | 0 to 70 | 5.20 | 1ku | TQFP (PAH) | 52 | View | 1500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| PCM2900 | Stereo USB1.1 CODEC with line-out (HID Interface) | USB AUDIO - USB CODECS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| PCM2901 | Stereo USB1.1 CODEC with line-out, Self-powered (HID Interface) | USB AUDIO - USB CODECS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| PCM2902 | Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Bus-powered (HID Interface) | USB AUDIO - USB CODECS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| PCM2903 | Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Self-powered (HID Interface) | USB AUDIO - USB CODECS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1616 | 02 Feb 2011 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 97 | 27 Jun 2001 | ||||
| 81 | 21 Feb 2001 |
User Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 61 | 12 Jul 2001 | |||
| 103 | 30 Jan 2001 | |||
| 347 | 29 Jan 2001 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TUSB3200 Firmware Development Kit | TUSB3200FDK | Designer's Kits |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Free Evaluation Tools |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



