Datasheet
- Universal Serial Bus General-Purpose Device Controller (Rev. F)
(PDF , 415 KB) 01 Aug 2007 - View All Technical Documents
Related End Equipment
- ATCA Solutions
- Anesthesia Delivery System
- Blu-ray Player and Home Theater
- CT Scanner
- Cable Modem Termination System
- Endoscope
- Ethernet Switch
- GPS: Personal Navigation Device
- Infusion Pump
- Isolated Thermocouple
- Motor Control: AC Induction
- Motor Control: Brushed DC
- Motor Control: Brushless DC
- Motor Control: Permanent Magnet
- Motor Control: Stepper Motor
- Private Branch Exchange (PBX)
- Programmable Logic Controller
- Pulse Oximetry
- Ventilator
- Wireless LAN Card
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TUSB3210PM | ACTIVE | 0 to 70 | 3.15 | 1ku | LQFP (PM) | 64 | View | 160 | JEDEC TRAY (10+1) | >5K | 1k quantity lead time: In stock | | TUSB3210PMG4 | ACTIVE | 0 to 70 | 3.15 | 1ku | LQFP (PM) | 64 | View | 160 | JEDEC TRAY (10+1) | 280 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB - USB PERIPHERAL | The TUSB3410 is a full-speed peripheral with programmable USB-to-Serial Bridge |
| TUSB6250 | USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution | USB - USB PERIPHERAL | TUSB6250 is a high-speed peripheral with Programmable USB-to-IDE Bridge |
| TUSB2136 | Universal Serial Bus Compound Hub With General-Purpose 8052 MCU | USB - USB HUB CONTROLLER | TUSB2136 is a compound 2-port with general purpose 8052 MCU |
| TPD3E001 | Low-Capacitance 3-Channel +/-15KV ESD-Protection Array for High-Speed Data Interfaces | ESD/EMI Protection - ESD Solution | Provides IEC61000-4-2 ESD Protection to the USB Interface |
| TPD2S017 | 2-Channel Ultra Low Clamp Voltage ESD Solution with Series-Resistor Isolation | ESD/EMI Protection - ESD Solution | Provides IEC61000-4-2 ESD Protection to the USB Interface |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 415 | 01 Aug 2007 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 264 | 09 Jun 2011 | 1,494 | |||
| 69 | 21 May 2004 | 542 | |||
| 14 | 23 Dec 2003 | 307 | |||
| 162 | 24 Sep 2003 | 1,023 |
User Guides (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1285 | 13 Dec 2012 | 1,311 | |||
| 30 | 21 Jan 2005 | 183 | |||
| 171 | 02 Feb 2004 | 519 | |||
| 669 | 17 Jun 2003 | 563 | |||
| 225 | 24 Aug 2001 | 334 |
Tools & Software
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| TAS5132DDV2 Evaluation Module (EVM) | TAS5132DDV2EVM | Evaluation Modules & Boards |
| TUSB2136-TPS2149 Product Development Kit | TUSB2136TPS2149PDK | Evaluation Modules & Boards |
| TUSB3210 Keyboard Product Development Kit | TUSB3210KBDPDK | Evaluation Modules & Boards |
| USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation | EV2300 | Evaluation Modules & Boards |
Software (4)
|
TI Apploader Driver (Rev. A) (ZIP 3182 KB ) 369 views, 03 Feb 2011 |
||
|
TUSB3210 USB I2C Header Generator Utility (ZIP 3888 KB ) 153 views, 12 Mar 2007 |
||
|
TI USB EEPROM Burner Utility for the TUSB2136/TUSB3210 (ZIP 4972 KB ) 168 views, 12 Oct 2005 |
||
|
TUSB3210 Bootcode Source Listing (ZIP 22 KB ) 76 views, 18 Mar 2003 |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 