TUSB3410
(ACTIVE) RS232/IrDA Serial-to-USB Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
RS232/IrDA Serial-to-USB Converter - TUSB3410

Datasheet

Featured Applications with TUSB3410

Blood Pressure Monitor SBD Thumbnail
Blood Pressure Monitor
  CT Scanner SBD Thumbnail
CT Scanner
  ECG Electrocardiogram SBD Thumbnail
ECG Electrocardiogram
  • This monitoring system uses Korotkoff,oscillometry or pulse transit time
  • Digital pressure measurement and heart rate are performed by the microcontroller. Measurement results are stored in flash memory as a data log that can be uploaded to a computer via USB or wireless connection
  • Channel card front end and control card subsystems, including data converters, processors, power management solutions and other analog products
  • Single-chip solutions for directly digitizing low-level currents from photodiode arrays in CT scanners
  • Reduce components and board size by 95%
  • Application using single-chip solution increases system reliability and patient mobility


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor HPA02275RHBR ACTIVE 0 to 70 2.25 | 1ku QFN (RHB) | 32 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor HPA02276VF ACTIVE 0 to 70 2.70 | 1ku LQFP (VF) | 32 View 250 | JEDEC TRAY (10+1) No Stock For lead times contact TI Authorized Distributor or local TI sales office
TUSB3410IRHB ACTIVE -40 to 85 2.95 | 1ku QFN (RHB) | 32 View 73 | TUBE 1K - 5K 1k quantity lead time: In stock
Contact Distributor TUSB3410IRHBG4 ACTIVE -40 to 85 2.95 | 1ku QFN (RHB) | 32 View 73 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TUSB3410IRHBR ACTIVE -40 to 85 2.50 | 1ku QFN (RHB) | 32 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TUSB3410IRHBRG4 ACTIVE -40 to 85 2.50 | 1ku QFN (RHB) | 32 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor TUSB3410IRHBT ACTIVE -40 to 85 2.95 | 1ku QFN (RHB) | 32 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TUSB3410IVF ACTIVE -40 to 85 2.95 | 1ku LQFP (VF) | 32 View 250 | JEDEC TRAY (10+1) >5K 1k quantity lead time: In stock
TUSB3410IVFG4 ACTIVE -40 to 85 2.95 | 1ku LQFP (VF) | 32 View 250 | JEDEC TRAY (10+1) 323 For lead times contact TI Authorized Distributor or local TI sales office
TUSB3410RHB ACTIVE 0 to 70 2.70 | 1ku QFN (RHB) | 32 View 73 | TUBE >5K 1k quantity lead time: In stock
Contact Distributor TUSB3410RHBG4 ACTIVE 0 to 70 2.70 | 1ku QFN (RHB) | 32 View 73 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TUSB3410RHBR ACTIVE 0 to 70 2.25 | 1ku QFN (RHB) | 32 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TUSB3410RHBRG4 ACTIVE 0 to 70 2.25 | 1ku QFN (RHB) | 32 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TUSB3410RHBT ACTIVE 0 to 70 2.70 | 1ku QFN (RHB) | 32 View 250 | SMALL T&R 750 Typical lead time for 1k quantity: 4 to 8 weeks
TUSB3410VF ACTIVE 0 to 70 2.70 | 1ku LQFP (VF) | 32 View 250 | JEDEC TRAY (10+1) >5K 1k quantity lead time: In stock
TUSB3410VFG4 ACTIVE 0 to 70 2.70 | 1ku LQFP (VF) | 32 View 250 | JEDEC TRAY (10+1) 641 For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TUSB3210   Universal Serial Bus General-Purpose Device Controller   USB - USB PERIPHERAL    The TUSB3210 is a full-speed peripheral with general purpose 8052 micro-controller unit  
TUSB6250   USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution   USB - USB PERIPHERAL    TUSB6250 is a high-speed peripheral with Programmable USB-to-IDE Bridge  
TUSB5052   5-port Hub with Integrated Bridge to Two Serial Ports   USB - USB HUB CONTROLLER    TUSB5052 is a full-speed hub controller compound 5-port with dual USB-serial bridge  
SN65HVD11   3.3V Differential Transceiver   INTERFACE - RS-485    SN65HVD11 is 10Mbps  with 3.3V that can be use with TUSB3410 in the application of USB to RS-485 industrial controls, and point of sale terminal to USB
See Literature slls505k  
TPS77301   Single Output LDO, 250mA, Adjustable(1.5 to 5.5V), Fast Transient Response, SVS   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Used to generate 3.6V with a maximum output of current of 250mA
See Literature slaa276a  
TRSF3221E   3-V to 5.5-V Single-Channel RS-232 1-Mbit/s Line Driver/Receiver With +/-15-kV IEC ESD Protection   INTERFACE - RS-232    3-V to 5.5-V Single-Channel RS-232 1-Mbit/s Line Driver/Receiver With ±15-kV IEC ESD Protection  
TRSF3232E   3-V to 5.5-V Two-Channel RS-232 1-Mbit/s Line Driver/Receiver   INTERFACE - RS-232    3-V to 5.5-V Two-Channel RS-232 1-Mbit/s Line Driver/Receiver  
TRSF3238E   3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With ±15-kV ESD (HBM) Protection   INTERFACE - RS-232    3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With ±15-kV ESD (HBM) Protection  
TPD3E001   Low-Capacitance 3-Channel +/-15KV ESD-Protection Array for High-Speed Data Interfaces   ESD/EMI Protection - ESD Solution    Provides IEC61000-4-2 ESD Protection to the USB Interface  
TPD2S017   2-Channel Ultra Low Clamp Voltage ESD Solution with Series-Resistor Isolation   ESD/EMI Protection - ESD Solution    Provides IEC61000-4-2 ESD Protection to the USB Interface  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1511 13 Jan 2010

User Guides (1)

Title Type Size (KB) Date Views
PDF 248 26 Jan 2006 1,044

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 694 03 May 2011 813

Errata (1)

Title Type Size (KB) Date Views
PDF 44 09 Jun 2011 1,070

More Literature (2)

Title Type Size (KB) Date Views
WMV 27393 08 Jul 2009 182
PDF 165 09 Apr 2008 1,346

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
TUSB3410UARTPDK Evaluation Module TUSB3410UARTPDK Evaluation Modules & Boards

Software (4)

TI WDF USBUART Single Driver (Rev. A) 
(ZIP 3628 KB )    2,632 views, 03 Apr 2013  
TUSB3410 USB I2C Header Generator Utility for VCP Applications (Rev. A) 
(ZIP 2288 KB )    1,056 views, 09 Mar 2009  
TI USB EEPROM Burner Utility for the TUSB3410 (Rev. A) 
(ZIP 4974 KB )    450 views, 02 Nov 2005  
TUSB3410 Bootcode Source Listing 
(ZIP 26 KB )    268 views, 14 Feb 2003  


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here