Datasheet
- USB to 2-Serial Port Controller with Configurable Operational Hub (Rev. B)
(PDF , 293 KB) 09 Nov 2006 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TUSB5052PZ | NRND | TUSB3410VF | 5.10 | 1ku | LQFP (PZ) | 100 | View | 90 | JEDEC TRAY (10+1) | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TUSB5052PZG4 | NRND | TUSB3410VF | 5.10 | 1ku | LQFP (PZ) | 100 | View | 90 | JEDEC TRAY (10+1) | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 293 | 09 Nov 2006 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 271 | 08 Jun 2011 | 2,344 | |||
| 162 | 24 Sep 2003 | 1,020 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 239 | 02 Mar 2004 | 101 | |||
| 171 | 02 Feb 2004 | 522 |
Tools & Software
Software (2)
|
TUSB5052 USB I2C Header Generator Utility for GPIO Applications (ZIP 3888 KB ) 52 views, 12 Mar 2007 |
||
|
TI USB EEPROM Burner Utility for the TUSB5052 (ZIP 4973 KB ) 49 views, 12 Oct 2005 |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 