Home Interface USB ICs USB redrivers & multiplexers

TUSB522P

ACTIVE

Fourth generation dual-channel USB 3.0 redriver

Product details

Type Redriver Function USB 3.0 USB speed (MBits) 5000 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Input/output voltage (min) (V) 0.1 Input/output voltage (max) (V) 1.2 Configuration Dual-channel, Single-Port Features Dual Channel Single Port USB 3.0 Redriver with Ultra low-power architecture Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 98000 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 2500
Type Redriver Function USB 3.0 USB speed (MBits) 5000 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Input/output voltage (min) (V) 0.1 Input/output voltage (max) (V) 1.2 Configuration Dual-channel, Single-Port Features Dual Channel Single Port USB 3.0 Redriver with Ultra low-power architecture Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 98000 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 2500
VQFN (RGE) 24 16 mm² 4 x 4
  • USB3.1 GEN1 5Gbps, dual-channel re-driver with 3.3-V power supply
  • Ultra-low-power architecture:
    • Active: 98 mA
    • U2, U3: 1.2 mA
    • Disconnect 265 µA
    • Shutdown 60 µA
  • Optimal receiver equalization:
    • of 3, 6, 9 dB at 2.5 GHz
  • Output driver de-emphasis of 0, 3.5, and 6 dB
  • Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
  • No host or device-side requirement
  • Hot-plug capable
  • Industrial temperature range: –40°C to 85°C TUSB522PI
  • Commercial temperature range: 0°C to 70°C TUSB522P
  • USB3.1 GEN1 5Gbps, dual-channel re-driver with 3.3-V power supply
  • Ultra-low-power architecture:
    • Active: 98 mA
    • U2, U3: 1.2 mA
    • Disconnect 265 µA
    • Shutdown 60 µA
  • Optimal receiver equalization:
    • of 3, 6, 9 dB at 2.5 GHz
  • Output driver de-emphasis of 0, 3.5, and 6 dB
  • Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
  • No host or device-side requirement
  • Hot-plug capable
  • Industrial temperature range: –40°C to 85°C TUSB522PI
  • Commercial temperature range: 0°C to 70°C TUSB522P

The TUSB522P is a fourth generation, dual-channel, single-lane USB 3.1 GEN1 redriver and signal conditioner supporting 5Gbps. The device offers low power consumption on a 3.3 V supply with its ultra-low-power architecture. The redriver also supports the USB 3.1 low power modes, which further reduces idle power consumption.

The dual-channel capability enables the system to maintain signal integrity on both transmit and receive data paths. The receiver equalization has three gain settings to overcome channel degradation from insertion loss and inter-symbol interference. These settings are controlled from the EQ pins. To compensate for transmission line losses, the output driver supports configuration of De-Emphasis with pins DE. Additionally, automatic LFPS De-Emphasis control allows for full USB 3.1 compliance. These settings allow optimal performance, increased signaling distance, and flexibility in placement of the TUSB522P in the USB 3.1 GEN1 path.

The TUSB522P is a fourth generation, dual-channel, single-lane USB 3.1 GEN1 redriver and signal conditioner supporting 5Gbps. The device offers low power consumption on a 3.3 V supply with its ultra-low-power architecture. The redriver also supports the USB 3.1 low power modes, which further reduces idle power consumption.

The dual-channel capability enables the system to maintain signal integrity on both transmit and receive data paths. The receiver equalization has three gain settings to overcome channel degradation from insertion loss and inter-symbol interference. These settings are controlled from the EQ pins. To compensate for transmission line losses, the output driver supports configuration of De-Emphasis with pins DE. Additionally, automatic LFPS De-Emphasis control allows for full USB 3.1 compliance. These settings allow optimal performance, increased signaling distance, and flexibility in placement of the TUSB522P in the USB 3.1 GEN1 path.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TUSB1004 ACTIVE 10 Gbps USB 3.2 4-channel adaptive linear redriver This product is a 4-channel 3.2 redriver with an the adaptive EQ
TUSB1104 ACTIVE USB Type-C™ 10-Gbps 3.2 x2 adaptive linear redriver This product is a 3.2 x2 redriver that adds adaptive EQ

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet TUSB522P 3.3 V Dual-Channel USB 3.1 GEN 1 Redriver, Equalizer datasheet (Rev. E) PDF | HTML 01 Nov 2023
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
Application note TUSB522P Schematic Checklist 29 May 2018
White paper Strengthening the USB Type-C signal chain through redrivers 21 Aug 2017
Technical article How to deliver clean USB Type-C™ signals PDF | HTML 07 Aug 2017
Technical article How to correct 10Gbps performance issues with a USB Type-C™ active redriver multip PDF | HTML 01 Dec 2016
Technical article Why use a USB Type-C™ redriver in your personal electronics designs? PDF | HTML 25 Oct 2016
White paper Alternate Mode for USB Type-C™: Going Beyond USB 26 Sep 2016
Application note SN65LVPE502A to TUSB522P Change 15 Aug 2016
EVM User's guide TUSB522P EVM User's Guide 09 Aug 2016
Technical article How USB will enable the future of automotive infotainment PDF | HTML 08 Oct 2015
White paper Transition existing products from USB 2.0 OTG to USB Type-C 10 Jul 2015
White paper Low-cost implementation of USB Type-C 07 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB522PEVM — TUSB522P Evaluation Module USB3.1 5Gbps Dual Channel Redriver

The TUSB522P EVM is designed to provide easy evaluation of the TUSB522P device. It is also meant to serve as a reference design to show a practical example of how to use the device in a mass-production system.
User guide: PDF
Not available on TI.com
Simulation model

TUSB522P IBIS-AMI Model

SLLM327.ZIP (2961 KB) - IBIS-AMI Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos