Datasheet
- TUSB6250 USB 2.0 to ATA/ATAPI Bridge Controller (Rev. E)
(PDF , 542 KB) 04 Apr 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TUSB6250PFC | ACTIVE | 0 to 70 | 2.80 | 1ku | TQFP (PFC) | 80 | View | 96 | JEDEC TRAY (10+1) | >5K | 1k quantity lead time: In stock | | TUSB6250PFCG4 | ACTIVE | 0 to 70 | 2.80 | 1ku | TQFP (PFC) | 80 | View | 96 | JEDEC TRAY (10+1) | >5K | 1k quantity lead time: In stock | Not Available | Not Available | TUSB6250PFCR | | Contact Distributor | TQFP (PFC) | 80 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB - USB PERIPHERAL | The TUSB3410 is a full-speed peripheral with programmable USB-to-Serial Bridge |
| TUSB3210 | Universal Serial Bus General-Purpose Device Controller | USB - USB PERIPHERAL | The TUSB3210 is a full-speed peripheral with general purpose 8052 micro-controller unit |
| TUSB5052 | 5-port Hub with Integrated Bridge to Two Serial Ports | USB - USB HUB CONTROLLER | The TUSB5052 is a full-speed hub controller compound 5-port with dual USB-serial bridge |
| TPD3E001 | Low-Capacitance 3-Channel +/-15KV ESD-Protection Array for High-Speed Data Interfaces | ESD/EMI Protection - ESD Solution | Provides IEC61000-4-2 ESD Protection to the USB Interface |
| TPD2S017 | 2-Channel Ultra Low Clamp Voltage ESD Solution with Series-Resistor Isolation | ESD/EMI Protection - ESD Solution | Provides IEC61000-4-2 ESD Protection to the USB Interface |
| TPS62300 | Adjustable, 500-mA, 3-MHz Step-Down Converter in QFN or Chip-Scale | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER |
TUSB6250 requires a controlled 3.3V supply with ~100mA which is provided by the TPS62300 Power Management IC. See Literature slls535e |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 542 | 04 Apr 2008 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 264 | 09 Jun 2011 | 1,494 | |||
| 39 | 24 Feb 2005 | 338 | |||
| 695 | 28 Jan 2005 | 227 | |||
| 573 | 07 Jan 2004 | 268 | |||
| 162 | 24 Sep 2003 | 1,023 | |||
| 61 | 12 Dec 2002 | 864 |
Tools & Software
Software (4)
|
TI USB EEPROM Burner Utility for the TUSB6250 (Rev. B) (ZIP 2397 KB ) 138 views, 18 Jan 2011 |
||
|
TUSB6250 EEPROM Re-Programmer Utility (Rev. B) (ZIP 3381 KB ) 133 views, 08 Jun 2007 |
||
|
Texas Instruments USB I2C Header Generator Utility for the TUSB6250 (Rev. B) (ZIP 3950 KB ) 120 views, 12 Mar 2007 |
||
|
TUSB6250 Default Firmware (Rev. A) (ZIP 3677 KB ) 126 views, 05 Dec 2006 |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 