Datasheet
- TUSB7320, TUSB7340 USB3.0 xHCI Host Controller (Rev. J)
(PDF , 1361 KB) 16 May 2012 - TUSB73x0 USB3.0 xHCI Controller Erratum (Rev. A)
(PDF , 40 KB) 29 Nov 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | TUSB7340IRKMR | PREVIEW | -40 to 85 | WQFN (RKM) | 100 | 3000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | TUSB7340IRKMT | PREVIEW | -40 to 85 | WQFN (RKM) | 100 | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TUSB7340RKMR | ACTIVE | 0 to 70 | 4.50 | 1ku | WQFN (RKM) | 100 | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TUSB7340RKMT | ACTIVE | 0 to 70 | 5.20 | 1ku | WQFN (RKM) | 100 | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| TPS2540 | USB Charging Port Power Switch & Controller for Charging Host Ports & Dedicated Charging Ports | PCMCIA AND USB - USB POWER SWITCH | Single channel power switch with Charger detection protocol integrated |
| TPS2044B | Quad Current-Limited Power Distribution Switches | PCMCIA AND USB - USB POWER SWITCH | Provide 1A current switching capabilities for all four ports |
| TPD2EUSB30 | 2-Channel ESD Solution for Super-Speed (6 GBPS) USB 3.0 Interface | ESD/EMI Protection - ESD Solution | Provides IEC61000-4-2 ESD Protection to the USB Interface |
| TPS2043B | Current-Limited, Power-Distribution Switches | PCMCIA AND USB - USB POWER SWITCH | Provide 1A current switching capabilities for three ports use with TPS254x for charging capable port |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1361 | 16 May 2012 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TUSB7340, TUSB7320 IBIS Model | IBIS Model | ZIP | 1544 KB | 27 Jan 2011 | 477 views |
Software & Development Tools (1)
|
TUSB7340_DEMOEVM_REVB (ZIP 96 KB ) 221 views, 22 Mar 2011 |
Reference Designs (1)
| Description | Part# | Company |
|---|---|---|
| 4-port SuperSpeed USB xHCI PCIe Card Reference Design | TUSB7340EVM | Texas Instruments |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
|
High-speed PCB Primer for SATA, PCIe, USB 2.0 and HDMI
This presentation will cover high speed printed circuit board concerns. |
On-Line Training | On Demand |
|
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications. |
On-Line Training | On Demand |
|
Integrated PoL solutions in portable applications
Today's low-power and portable processors can be easily powered by TI's Point of Load (PoL) solutions. |
On-Line Training | On Demand |



