TWL1200

ACTIVE

SDIO, UART, and Audio Voltage-Translation Transceiver

Product details

Technology family TWL Applications MMC, SD Card, SDIO, UART Audio Rating Catalog Operating temperature range (°C) -40 to 85
Technology family TWL Applications MMC, SD Card, SDIO, UART Audio Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFF) 49 9 mm² 3 x 3
  • Level Translator
    • VCCA and VCCB Range of 1.1 V to 3.6 V
  • Seamlessly Bridges 1.8-V/2.6-V Digital-Switching Compatibility
    Gap Between 2.6-V processors and TI’s Wi-Link (WL1271 and WL1273)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2500-V Human-Body Model (A114-B)
    • 250-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)

  • Level Translator
    • VCCA and VCCB Range of 1.1 V to 3.6 V
  • Seamlessly Bridges 1.8-V/2.6-V Digital-Switching Compatibility
    Gap Between 2.6-V processors and TI’s Wi-Link (WL1271 and WL1273)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2500-V Human-Body Model (A114-B)
    • 250-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)

The TWL1200 is an 19-bit voltage translator specifically designed to seamlessly bridge the

1.8-V/2.6-V digital-switching compatibility gap between 2.6-V baseband and the TI Wi-Link-6 (WL1271/3). It is optimized for SDIO, UART, and audio functions. The TWL1200 has two supply-voltage pins, VCCA and VCCB, that can be operated over the full range of 1.1 V to 3.6 V. The TWL1200 enables system designers to easily interface applications processors or digital basebands to peripherals operating at a different I/O voltage levels, such as the TI Wi-Link-6 (WL1271/3) or other SDIO/memory cards.

The TWL1200 is offered in both 48-ball 0.5-mm ball grid array (BGA) and 49-bump 0.4-mm wafer chip scale package (WCSP) packages. Low static power consumption and small package size make the TWL1200 an ideal choice for mobile-phone applications.

The TWL1200 is an 19-bit voltage translator specifically designed to seamlessly bridge the

1.8-V/2.6-V digital-switching compatibility gap between 2.6-V baseband and the TI Wi-Link-6 (WL1271/3). It is optimized for SDIO, UART, and audio functions. The TWL1200 has two supply-voltage pins, VCCA and VCCB, that can be operated over the full range of 1.1 V to 3.6 V. The TWL1200 enables system designers to easily interface applications processors or digital basebands to peripherals operating at a different I/O voltage levels, such as the TI Wi-Link-6 (WL1271/3) or other SDIO/memory cards.

The TWL1200 is offered in both 48-ball 0.5-mm ball grid array (BGA) and 49-bump 0.4-mm wafer chip scale package (WCSP) packages. Low static power consumption and small package size make the TWL1200 an ideal choice for mobile-phone applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SDIO, UART, and Audio Voltage-Translation Transceiver datasheet (Rev. A) 12 Nov 2009
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Application note TWL1200 PCB Design Guidelines 06 Jul 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TWL1200 IBIS Model

SLLM073.ZIP (1043 KB) - IBIS Model
Package Pins Download
DSBGA (YFF) 49 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos