TXB0104
(ACTIVE) 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Approx. Price (US$) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TXB0104D ACTIVE -40 to 85 0.55 | 1ku 0.66 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
Not Available
TXB0104DG4 ACTIVE -40 to 85 0.55 | 1ku 0.66 | 1ku SOIC (D) | 14 View 50 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
TXB0104DR ACTIVE -40 to 85 0.55 | 1ku 0.55 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor TXB0104DRG4 ACTIVE -40 to 85 0.55 | 1ku 0.55 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TXB0104GXUR ACTIVE -40 to 85 0.55 | 1ku 0.55 | 1ku BGA MICROSTAR JUNIOR (GXU) | 12 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
TXB0104PWR ACTIVE -40 to 85 0.55 | 1ku 0.55 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
TXB0104PWRG4 ACTIVE -40 to 85 0.55 | 1ku 0.55 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
TXB0104RGYR ACTIVE -40 to 85 0.55 | 1ku 0.55 | 1ku VQFN (RGY) | 14 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
TXB0104RGYRG4 ACTIVE -40 to 85 0.55 | 1ku 0.55 | 1ku VQFN (RGY) | 14 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
TXB0104RUTR ACTIVE -40 to 85 0.55 | 1ku 0.55 | 1ku UQFN (RUT) | 12 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
TXB0104YZTR ACTIVE -40 to 85 0.55 | 1ku 0.59 | 1ku DSBGA (YZT) | 12 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
TXB0104ZXUR ACTIVE -40 to 85 0.55 | 1ku 0.55 | 1ku BGA MICROSTAR JUNIOR (ZXU) | 12 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1289 14 May 2012

Application Notes (2)

More Literature (1)

Title Type Size (KB) Date Views
PDF 127 23 Jan 2012 354

Tools & Software

Models (2)

Title Category Type Size (KB) Date Views
HSPICE Model for TXB0104 HSpice Model ZIP 109 KB 18 Jan 2007 101 views
TXB0104 IBIS Model (Rev. B) IBIS Model ZIP 198 KB 10 Mar 2009 98 views

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Digital Signal Isolation Techniques Recorded Content   On Demand  
ESD/EMI Protection Recorded Content   On Demand  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison Recorded Content   On Demand  
USB: From Introduction to Rapid Development Recorded Content   On Demand  


See More Training & Events
Click Here