Datasheet
- TXS0206-29 MMC, SD Card, Memory Stick(TM) Voltage-Translation Transceiver
(PDF , 722 KB) 02 Dec 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TXS0206-29YFPR | ACTIVE | -40 to 85 | 0.60 | 1ku | DSBGA (YFP) | 20 | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TXS0206-29YFPRB | ACTIVE | -40 to 85 | 0.60 | 1ku | DSBGA (YFP) | 20 | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| TXS0206 | MMC, SD Card, MemoryStick Voltage-Translation Transceiver With ESD Protection and EMI Filtering | VOLTAGE LEVEL TRANSLATION - APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C) | The device has the SAME FUNCTIONALITY as TXS0206-29 but does not include an integrated 2.9V LDO. |
| TS3A27518E | 6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth | SWITCHES AND MULTIPLEXERS - ANALOG SWITCH OR MULTIPLEXER (less than or equal to 5V) | Used for SD/MMC muxing applications. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 722 | 02 Dec 2009 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Voltage Level Translation
This module will cover TI's Voltage Level Translation portfolio, as well as, all device functionality and featured products. |
On-Line Training | On Demand |
|
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



