Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | UA7805CKC | | UA7805CKCS | 0 to 125 | Contact Distributor | TO-220 (KC) | 3 | View | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | UA7805CKCE3 | | 0 to 125 | Contact Distributor | TO-220 (KC) | 3 | View | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | UA7805CKCS | ACTIVE | 0 to 125 | 0.36 | 1ku | TO-220 (KCS) | 3 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | UA7805CKCSE3 | ACTIVE | 0 to 125 | 0.36 | 1ku | TO-220 (KCS) | 3 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | | UA7805CKCT | ACTIVE | 0 to 125 | 0.27 | 1ku | TO-220 (KCT) | 3 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Not Available | UA7805CKTER | | 0 to 125 | Contact Distributor | (KTE) | 3 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | UA7805CKTTR | ACTIVE | 0 to 125 | 0.43 | 1ku | DDPAK/TO-263 (KTT) | 3 | View | 500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | UA7805CKTTRG3 | ACTIVE | 0 to 125 | 0.43 | 1ku | DDPAK/TO-263 (KTT) | 3 | View | 500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Not Available | UA7805QKC | | -40 to 125 | Contact Distributor | TO-220 (KC) | 3 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | UA7805QKTE | | -40 to 125 | Contact Distributor | (KTE) | 3 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TLV431 | Low-Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE - SHUNT VOLTAGE REFERENCE | Vout (12V max) and Iz (80mA max), as well as different pinouts for SOT23-3 & SOT-89 packages, Vref=1.24, 2% trim accuracy |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE - SHUNT VOLTAGE REFERENCE | Wider range for Vout (36V max) and Iz (80mA max), as well as different pinouts for SOT23-3 & SOT-89 packages, Vref=2.495, 2% trim accuracy |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE - SHUNT VOLTAGE REFERENCE | Wider range for Vout (36V max) and Iz (80mA max), as well as different pinouts for SOT23-3 & SOT-89 packages, Vref=2.495, 0.5% trim accuracy |
| TLVH431 | Low-Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE - SHUNT VOLTAGE REFERENCE | Wider range for Vout (18V max) and Iz (80mA max), as well as different pinouts for SOT23-3 & SOT-89 packages |
| TLVH432 | Low-Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE - SHUNT VOLTAGE REFERENCE | Wider range for Vout (18V max) and Iz (80mA max), as well as different pinouts for SOT23-3 & SOT-89 packages. |
| LM317 | 3/4 Pin 1.5A Adjustable Positive Voltage Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | 1.5A adjustable positive voltage regulator |
| TLV1117 | Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Single output LDO, 800mA internal current limit thermal overload protection |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 801 | 28 Sep 2012 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 140 | 27 Jul 2009 | 5,472 | |||
| 782 | 30 Jun 2009 | 3,348 |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart
