UA78M05
(ACTIVE) 3/4 Pin 500mA Fixed 5V Positive Voltage Regulator

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Replaced By Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
UA78M05CDCY ACTIVE   0 to 125 0.29 | 1ku SOT-223 (DCY) | 4 View 80 | TUBE >5K 1k quantity lead time: In stock
Not Available
UA78M05CDCYG3 ACTIVE   0 to 125 0.29 | 1ku SOT-223 (DCY) | 4 View 80 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
UA78M05CDCYR ACTIVE   0 to 125 0.29 | 1ku SOT-223 (DCY) | 4 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
UA78M05CDCYRG3 ACTIVE   0 to 125 0.29 | 1ku SOT-223 (DCY) | 4 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
UA78M05CKC OBSOLETE UA78M05CKCS 0 to 125 Contact Distributor TO-220 (KC) | 3 View   >5K For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
UA78M05CKCS ACTIVE   0 to 125 0.29 | 1ku TO-220 (KCS) | 3 View 50 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
UA78M05CKCSE3 ACTIVE   0 to 125 0.29 | 1ku TO-220 (KCS) | 3 View 50 | TUBE >5K 1k quantity lead time: In stock
Not Available Not Available UA78M05CKTPR OBSOLETE   0 to 125 Contact Distributor (KTP) | 2 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
UA78M05CKTPRG3 OBSOLETE   0 to 125 Contact Distributor (KTP) | 2 View   >5K For lead times contact TI Authorized Distributor or local TI sales office
UA78M05CKVURG3 ACTIVE   0 to 125 0.33 | 1ku PFM (KVU) | 3 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
UA78M05IDCY ACTIVE   -40 to 125 0.29 | 1ku SOT-223 (DCY) | 4 View 80 | TUBE >5K 1k quantity lead time: In stock
Not Available
UA78M05IDCYG3 ACTIVE   -40 to 125 0.29 | 1ku SOT-223 (DCY) | 4 View 80 | TUBE 252 For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
UA78M05IDCYR ACTIVE   -40 to 125 0.29 | 1ku SOT-223 (DCY) | 4 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
UA78M05IDCYRG3 ACTIVE   -40 to 125 0.29 | 1ku SOT-223 (DCY) | 4 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
UA78M05IKC OBSOLETE UA78M05IKCS -40 to 125 Contact Distributor TO-220 (KC) | 3 View   1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available UA78M05IKCE3 OBSOLETE   -40 to 125 Contact Distributor TO-220 (KC) | 3 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
UA78M05IKCS ACTIVE   -40 to 125 0.29 | 1ku TO-220 (KCS) | 3 View 50 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
UA78M05IKCSE3 ACTIVE   -40 to 125 0.29 | 1ku TO-220 (KCS) | 3 View 50 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Not Available UA78M05IKTPR OBSOLETE   -40 to 125 Contact Distributor (KTP) | 2 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available UA78M05IKTPRG3 OBSOLETE   -40 to 125 Contact Distributor (KTP) | 2 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
UA78M05IKVURG3 ACTIVE   -40 to 125 0.33 | 1ku PFM (KVU) | 3 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
UA7805   3 Pin 1.5A Fixed 5V Positive Voltage Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    
UA78L05A   3/8 Pin 100mA Fixed 5V Positive Voltage Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1055 10 Feb 2013

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 140 27 Jul 2009 5,324
PDF 782 30 Jun 2009 3,161

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 9707 08 Jan 2013 19,951

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here