UA78M-Q1

ACTIVE

Automotive 500-mA, 25-V, linear voltage regulator

Product details

Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 25 Vin (min) (V) 5.3 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Noise (µVrms) 40 Iq (typ) (mA) 6 Thermal resistance θJA (°C/W) 53 Rating Automotive Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 5 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 25 Vin (min) (V) 5.3 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Noise (µVrms) 40 Iq (typ) (mA) 6 Thermal resistance θJA (°C/W) 53 Rating Automotive Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 5 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) -40 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7
  • Qualified for Automotive Applications
  • 3-Terminal Regulators
  • Output Current Up To 500 mA
  • No External Components
  • Internal Thermal-Overload Protection
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation

PowerFLEX is a trademark of Texas Instruments.

  • Qualified for Automotive Applications
  • 3-Terminal Regulators
  • Output Current Up To 500 mA
  • No External Components
  • Internal Thermal-Overload Protection
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation

PowerFLEX is a trademark of Texas Instruments.

This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 500 mA of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents and also as the power-pass element in precision regulators.

This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 500 mA of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents and also as the power-pass element in precision regulators.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet uA78Mxx-Q1 Series: Positive-Voltage Regulators datasheet (Rev. B) 17 Sep 2008
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOT-223 (DCY) 4 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos