UC2823A

ACTIVE

30V, 2A double ended 1MHz PWM controller with 9.2V/8.4V UVLO and 100% duty cycle, -40C to 85C

Product details

Vin (max) (V) 12 Operating temperature range (°C) -40 to 85 Control mode Current, Voltage Topology Boost, Buck, Flyback, Forward Rating Catalog Duty cycle (max) (%) 80
Vin (max) (V) 12 Operating temperature range (°C) -40 to 85 Control mode Current, Voltage Topology Boost, Buck, Flyback, Forward Rating Catalog Duty cycle (max) (%) 80
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
UCC28C53 ACTIVE Industrial, 30-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 100% duty cycle Supports Buck, Boost, Flyback topologies

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet High-Speed PWM Controller datasheet (Rev. F) PDF | HTML 14 Jul 2022
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note U-128 The UC3823A,B and UC3825A,B Enhanced Generation of PWM Controllers 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
PDIP (N) 16 View options
SOIC (DW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos