UC3717A
(ACTIVE) Stepper Motor Drive Circuit

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
UC3717AN ACTIVE 0 to 70 5.95 | 1ku PDIP (N) | 16 View 25 | TUBE 1K - 5K 1k quantity lead time: In stock
UC3717ANG4 ACTIVE 0 to 70 5.95 | 1ku PDIP (N) | 16 View 25 | TUBE 434 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
UC3717AQ ACTIVE 0 to 70 5.95 | 1ku PLCC (FN) | 20 View 46 | TUBE 287 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor UC3717AQG3 ACTIVE 0 to 70 5.95 | 1ku PLCC (FN) | 20 View 46 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor UC3717AQTR ACTIVE 0 to 70 5.00 | 1ku PLCC (FN) | 20 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor UC3717AQTRG3 ACTIVE 0 to 70 5.00 | 1ku PLCC (FN) | 20 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 642 05 Sep 1999

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 133 05 Sep 1999

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions.
On-Line Training   On Demand  
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements.
On-Line Training   On Demand  
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI.
On-Line Training   On Demand  

Click Here