UCC20520 4-A, 6-A, 5.7-kVRMS Isolated Dual-Channel Gate Driver with Single Input | TI.com

UCC20520 (ACTIVE)

4-A, 6-A, 5.7-kVRMS Isolated Dual-Channel Gate Driver with Single Input

4-A, 6-A, 5.7-kVRMS Isolated Dual-Channel Gate Driver with Single Input - UCC20520
 

Description

The UCC20520 is an isolated single input, dual-channel gate driver with 4-A source and 6-A sink peak current. It is designed to drive power MOSFETs, IGBTs, and SiC MOSFETs up to 5-MHz with best-in-class propagation delay and pulse-width distortion.

The input side is isolated from the two output drivers by a 5.7-kVRMS reinforced isolation barrier, with a minimum of 100-V/ns common-mode transient immunity (CMTI). Internal functional isolation between the two secondary-side drivers allows a working voltage of up to 1500-VDC.

This driver can be used for half-bridge driver with programmable dead time (DT). A disable pin shuts down both outputs simultaneously when it is set high, and allows normal operation when left open or grounded. As a fail-safe measure, primary-side logic failures force both outputs low.

The device accepts VDD supply voltages up to 25-V. A wide input VCCI range from 3-V to 18-V makes the driver suitable for interfacing with both analog and digital controllers. All the supply voltage pins have under voltage lock-out (UVLO) protection.

With all these advanced features, the UCC20520 enables high efficiency, high power density, and robustness in a wide variety of power applications.

Features

  • Single Input, Dual Output
  • Operating Temperature Range –40 to +125°C
  • Switching Parameters:
    • 19-ns Typical Propagation Delay
    • 10-ns Minimum Pulse Width
    • 5-ns Maximum Delay Matching
    • 5-ns Maximum Pulse-Width Distortion
  • Common-Mode Transient Immunity (CMTI) Greater than 100-V/ns
  • Surge Immunity up to 12.8-kV
  • Isolation Barrier Life >40 Years
  • 4-A Peak Source, 6-A Peak Sink Output
  • TTL and CMOS Compatible Inputs
  • 3-V to 18-V Input VCCI Range to Interface with Both Digital and Analog Controllers
  • Up to 25-V VDD Output Drive Supply
  • Programmable Dead Time
  • Rejects Input Pulses and Noise Transients Shorter than 5-ns
  • Fast Disable for Power Sequencing
  • Industry Standard Wide Body SOIC-16 (DW) Package
  • Safety-Related and Regulatory Approvals:
    • 8000-VPK Isolation per DIN V VDE V 0884-10 (VDE V0884-10):2006-12
    • 5700-VRMS Isolation for 1 Minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 60601-1 End Equipment Standards (Planned)
    • CQC Certification per GB4943.1-2011

View more

Parametrics Compare all products in Isolated Gate Driver

 
Isolation Rating (Vrms)
DIN V VDE V 0884-10 Transient Overvoltage Rating (Vpk)
DIN V VDE V 0884-10 Working Voltage (Vpk)
Number of Channels (#)
Power Switch
Enable/Disable Function
Output VCC/VDD (Max) (V)
Output VCC/VDD (Min) (V)
Input VCC (Min) (V)
Input VCC (Max) (V)
Peak Output Current (A)
Prop Delay (ns)
Operating Temperature Range (C)
Package Group
UCC20520
5700    
8000    
2121    
2    
MOSFET
IGBT    
Disable    
25    
9.2    
3    
18    
6    
19    
-40 to 125    
SOIC