UCC21220
3.0kVrms, 4A/6A dual-channel isolated gate driver with disable pin & 8V UVLO for MOSFETs & GaNFETs
UCC21220
- Supports basic and functional isolation
- CMTI greater than 100V/ns
- 4A peak source, 6A peak sink output
- Switching parameters:
- 40ns maximum propagation delay
- 5ns maximum delay matching
- 5.5ns maximum pulse-width distortion
- 35µs maximum VDD power-up delay
- Up to 18V VDD output drive supply
- 5V and 8V VDD UVLO Options
- Operating temperature range (TA) –40°C to 125°C
- Narrow body SOIC-16 (D) package
- Rejects input pulses shorter than 5ns
- TTL and CMOS compatible inputs
- Safety-related certifications:
- 4242VPK isolation per DIN V VDE V 0884-11:2017-01 and DIN EN 61010-1 (planned)
- 3000VRMS isolation for 1 minute per UL 1577
- CQC certification per GB4943.1-2011 (planned)
The UCC21220 and UCC21220A devices are basic and functional isolated dual-channel gate drivers with 4A peak-source and 6A peak-sink current. They are designed to drive power MOSFETs and GaNFETs in PFC, Isolated DC/DC, and synchronous rectification applications, with fast switching performance and robust ground bounce protection through greater than 100V/ns common-mode transient immunity (CMTI).
These devices can be configured as two low-side drivers, two high-side drivers, or half-bridge drivers. Two outputs can be paralleled to form a single driver which doubles the drive strength for heavy load conditions due to the best-in-class delay matching performance.
Protection features include the following: DIS pin shuts down both outputs simultaneously when it is set high, INA/B pin rejects input transient shorter than 5ns, both inputs and outputs can withstand –2V spikes for 200ns, all supplies have undervoltage lockout (UVLO), and active pulldown protection clamps the output below 2.1V when unpowered or floated.
With these features, these devices enable high efficiency, high power density, and robustness in a wide variety of power applications.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC21220EVM-009 — UCC21220 4-A, 6-A 3.0-kVRMS Isolated Dual-Channel Gate Driver Evaluation Module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP23338 — 3.6kW, 180W/in³ single-phase totem-pole bridgeless PFC reference design with e-meter functio
PMP23069 — 3-kW, 180-W/in3 single-phase totem-pole bridgeless PFC reference design with 16-A max input
PMP22220 — 1500-W AC switch bridgeless PFC reference design
PMP40500 — 54-VDC input, 12-V 42-A output half-bridge reference design
Package | Pins | Download |
---|---|---|
SOIC (D) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.