Home Power management Gate drivers Isolated gate drivers

UCC21530-Q1

ACTIVE

Automotive 4-A, 6-A, 5.7-kVRMS, isolated dual-channel gate driver with EN and DT pins for IGBT/SiC

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW UCC21551-Q1 ACTIVE Automotive, 4A/6A 5kVRMS dual-channel isolated gate driver with EN and DT pins for IGBT and SiC Tighter VCCI range supporting digital controller thresholds. New DT equation. Increased CMTI and wider operating temperature range.

Product details

Number of channels 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 2121 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 6 Features Enable, Programmable dead time Output VCC/VDD (max) (V) 25 Output VCC/VDD (min) (V) 14.7 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 18 TI functional safety category Functional Safety Quality-Managed Propagation delay time (µs) 0.019 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 2121 Rise time (ns) 6 Fall time (ns) 7 Undervoltage lockout (typ) (V) 8, 12
Number of channels 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 2121 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 6 Features Enable, Programmable dead time Output VCC/VDD (max) (V) 25 Output VCC/VDD (min) (V) 14.7 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 18 TI functional safety category Functional Safety Quality-Managed Propagation delay time (µs) 0.019 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 2121 Rise time (ns) 6 Fall time (ns) 7 Undervoltage lockout (typ) (V) 8, 12
SOIC (DWK) 14 106.09 mm² 10.3 x 10.3
  • AEC-Q100 qualified with:
    • Device temperature grade 1
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C6
  • Functional Safety Quality-Managed
  • Universal: dual low-side, dual high-side or half-bridge driver
  • Wide body SOIC-14 (DWK) package
  • 3.3-mm spacing between driver channels
  • Switching parameters:
    • 19-ns typical propagation delay
    • 10-ns minimum pulse width
    • 5-ns maximum delay matching
    • 6-ns maximum pulse-width distortion
  • Common-mode transient immunity (CMTI) greater than 100-V/ns
  • Isolation barrier life >40 years
  • 4-A peak source, 6-A peak sink output
  • TTL and CMOS compatible inputs
  • 3-V to 18-V input VCCI range
  • Up to 25-V VDD output drive supply
    • 8-V and 12-V VDD UVLO options
  • Programmable overlap and dead time
  • Rejects input pulses and noise transients shorter than 5 ns
  • Operating temperature range –40 to +125°C
  • Safety-related certifications:
    • 8000-VPK isolation per DIN V VDE V 0884-11 :2017-01
    • 5.7-kVRMS isolation for 1 minute per UL 1577
    • CSA certification per IEC 60950-1, IEC 62368-1, IEC 61010-1 and IEC 60601-1 end equipment standards
    • CQC certification per GB4943.1-2011
  • AEC-Q100 qualified with:
    • Device temperature grade 1
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C6
  • Functional Safety Quality-Managed
  • Universal: dual low-side, dual high-side or half-bridge driver
  • Wide body SOIC-14 (DWK) package
  • 3.3-mm spacing between driver channels
  • Switching parameters:
    • 19-ns typical propagation delay
    • 10-ns minimum pulse width
    • 5-ns maximum delay matching
    • 6-ns maximum pulse-width distortion
  • Common-mode transient immunity (CMTI) greater than 100-V/ns
  • Isolation barrier life >40 years
  • 4-A peak source, 6-A peak sink output
  • TTL and CMOS compatible inputs
  • 3-V to 18-V input VCCI range
  • Up to 25-V VDD output drive supply
    • 8-V and 12-V VDD UVLO options
  • Programmable overlap and dead time
  • Rejects input pulses and noise transients shorter than 5 ns
  • Operating temperature range –40 to +125°C
  • Safety-related certifications:
    • 8000-VPK isolation per DIN V VDE V 0884-11 :2017-01
    • 5.7-kVRMS isolation for 1 minute per UL 1577
    • CSA certification per IEC 60950-1, IEC 62368-1, IEC 61010-1 and IEC 60601-1 end equipment standards
    • CQC certification per GB4943.1-2011

The UCC21530-Q1 is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current. It is designed to drive IGBTs, Si MOSFETs, and SiC MOSFETs up to 5-MHz with best-in-class propagation delay and pulse-width distortion.

The input side is isolated from the two output drivers by a 5.7-kVRMS reinforced isolation barrier, with a minimum of 100-V/ns common-mode transient immunity (CMTI). Internal functional isolation between the two secondary-side drivers allows a working voltage of up to 1850 V.

This driver can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver with programmable dead time (DT). The EN pin pulled low shuts down both outputs simultaneously and allows for normal operation when left open or pulled high. As a fail-safe measure, primary-side logic failures force both outputs low.

The device accepts VDD supply voltages up to 25 V. A wide input VCCI range from 3 V to 18 V makes the driver suitable for interfacing with both analog and digital controllers. All the supply voltage pins have under voltage lock-out (UVLO) protection.

The UCC21530-Q1 is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current. It is designed to drive IGBTs, Si MOSFETs, and SiC MOSFETs up to 5-MHz with best-in-class propagation delay and pulse-width distortion.

The input side is isolated from the two output drivers by a 5.7-kVRMS reinforced isolation barrier, with a minimum of 100-V/ns common-mode transient immunity (CMTI). Internal functional isolation between the two secondary-side drivers allows a working voltage of up to 1850 V.

This driver can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver with programmable dead time (DT). The EN pin pulled low shuts down both outputs simultaneously and allows for normal operation when left open or pulled high. As a fail-safe measure, primary-side logic failures force both outputs low.

The device accepts VDD supply voltages up to 25 V. A wide input VCCI range from 3 V to 18 V makes the driver suitable for interfacing with both analog and digital controllers. All the supply voltage pins have under voltage lock-out (UVLO) protection.

Download View video with transcript Video
Information

Request more information

The UCC21530-Q1 safety manual and safety fit rate report are available. Request now

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21530EVM-286 — UCC21530 isolated dual-channel driver evaluation module

UCC21530EVM-286 is designed for evaluating UCC21530DWK, which is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current, 12V UVLO, Enable (Active High) Function and 3.3 mm creepage between channels . This EVM could be served as a reference design for driving IGBTS and SiC (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

UCC21530 PSpice Transient Model

SLUM655.ZIP (23 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDM-02009 — ASIL D safety concept-assessed high-speed traction, bi-directional DC/DC conversion reference design

This reference design demonstrates control of HEV/EV traction inverter and bi-directional DC-DC converter by a single TMS320F28388D real-time C2000™ MCU. The traction control uses a software-based resolver to digital converter (RDC) driving the motor to a high speed up to 20,000 RPM. The (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01605 — Automotive Dual Channel SiC MOSFET Gate Driver Reference Design with Two Level Turn-off Protection

This reference design is an automotive qualified isolated gate driver solution for driving Silicon Carbide (SiC) MOSFETs in half bridge configuration. The design includes two push pull bias supplies for the dual channel isolated gate driver respectively and each supply provides +15V and -4V output (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-02002 — Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger

CLLLC resonant DAB with bidirectional power flow capability and soft switching characteristics is an ideal candidate for Hybrid Electric Vehicle/Electric Vehicle (HEV/EV) on-board chargers and energy storage applications. This design illustrates control of this power topology using a C2000™ (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-02012 — High-voltage HEV/EV HVAC eCompressor motor control reference design with MathWorks®

The TIDM-02012 is a high-voltage, 5-kW reference design built for HEV/EV compressor (eCompressor) applications controlled by a mid-performance C2000™ TMS320F28003x real-time MCU. It is designed to evaluate with both 400-V and 800-V DC-bus, covering the market-trending of higher battery (...)
Design guide: PDF
Reference designs

PMP21999 — 6.6 kW, bi-directional CLLLC resonant converter reference design using PCB winding transformer

This 6.6 kW, bi-directional, dual-active-bridge resonant converter reference design allows 380 VDC to 600 VDC input and 280 VDC to 450 VDC output. PCB winding transformer and Rogowski coil synchronous rectifier (SR) control are applied in this design for power density and efficiency optimization. (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP21561 — Safety isolated secondary SiC MOSFET driver reference design

This reference design provides an integrated high and low side isolated secondary gate driver solution for an automotive battery charging system incorporating two push-pull SN6505B transformer drivers and the isolated dual-channel gate driver UCC21521C.
Test report: PDF
Schematic: PDF
Reference designs

PMP21553 — Safety isolated primary SiC MOSFET driver reference design

This reference design provides an integrated high and low side isolated primary gate driver solution for an automotive battery charging system incorporating two push-pull SN6505B transformer drivers and the isolated dual-channel gate driver UCC21521C.
Test report: PDF
Schematic: PDF
Package Pins Download
SOIC (DWK) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos