UCC27710 (ACTIVE)

620-V, 0.5-A, 1.0-A High-Side Low-Side Gate Driver With Interlock

620-V, 0.5-A, 1.0-A High-Side Low-Side Gate Driver With Interlock - UCC27710
 

Description

The UCC27710 is a 620-V high-side and low-side gate driver with 0.5-A source, 1.0-A sink current, targeted to drive power MOSFETs or IGBTs.

The recommended VDD operating voltage is 10-V to 20-V for IGBT’s and 10-V to 17-V for power MOSFETs.

The UCC27710 includes protection features where the outputs are held low when the inputs are left open or when the minimum input pulse width specification is not met. Interlock and deadtime functions prevent both outputs from being turned on simultaneously. In addition, the device accepts a wide range bias supply range from 10 V to 20 V, and offers UVLO protection for both the VDD and HB bias supply.

Developed with TI’s state of the art high-voltage device technology, the device features robust drive with excellent noise and transient immunity including large negative voltage tolerance on its inputs, high dV/dt tolerance, wide negative transient safe operating area (NTSOA) on the switch node (HS), and interlock.

The device consists of one ground-referenced channel (LO) and one floating channel (HO) which is designed for operating with bootstrap or isolated power supplies. The device features fast propagation delays and excellent delay matching between both channels. On the UCC27710, each channel is controlled by its respective input pins, HI and LI.

Features

  • High-Side and Low-Side Configuration
  • Dual Inputs With Output Interlock and 150-ns Deadtime
  • Fully Operational up to 620-V, 700-V Absolute Maximum on HB Pin
  • 10-V to 20-V VDD Recommended Range
  • Peak Output Current 0.5-A Source, 1.0-A Sink
  • dv/dt Immunity of 50 V/ns
  • Logic Operational up to –11 V on HS Pin
  • Negative Voltage Tolerance On Inputs of –5 V
  • Large Negative Transient Safe Operating Area
  • UVLO Protection for Both Channels
  • Small Propagation Delay (140 ns Typical)
  • Delay Matching (8 ns Typical)
  • Floating Channel Designed for Bootstrap Operation
  • Low Quiescent Current
  • TTL and CMOS Compatible Inputs
  • Industry Standard SOIC-8 Package
  • All Parameters Specified Over Temperature Range, –40 °C to +125 °C

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Half-bridge Driver

 
Number of Channels (#)
Power Switch
Bus Voltage (V)
Peak Output Current (A)
Input VCC (Min) (V)
Input VCC (Max) (V)
Rise Time (ns)
Fall Time (ns)
Prop Delay (ns)
Iq (uA)
Input Threshold
Channel Input Logic
Negative Voltage Handling at HS Pin (V)
Features
Rating
Operating Temperature Range (C)
Package Group
UCC27710 UCC27712 UCC27712-Q1 UCC27714
2    2    2    2   
MOSFET
IGBT   
MOSFET
IGBT   
MOSFET
IGBT   
MOSFET
IGBT   
620    620    620    600   
1.0    2.8    2.8    4   
10    10    10    10   
22    20    20    18   
35    16    16    15   
16    10    10    15   
100    100    100    90   
250    250    250    300   
TTL
CMOS   
TTL
CMOS   
TTL
CMOS   
TTL
CMOS   
Non-Inverting    Non-Inverting    Non-Inverting    Non-Inverting   
-11    -11    -11    -8   
Interlock    Interlock    Interlock    N/A   
Catalog    Catalog    Automotive    Catalog   
-40 to 125    -40 to 125    -40 to 140    -40 to 125   
SOIC    SOIC    SOIC    SOIC