UCC28064A
Natural Interleaving™ transition-mode PFC controller with high light-load efficiency
UCC28064A
- Input filter and output capacitor ripple-current reduction
- Reduced current ripple for higher system reliability and smaller bulk capacitor
- Reduced EMI filter size
- High light-load efficiency
- User adjustable phase management with input voltage compensation
- Burst mode operation with adjustable burst threshold
- Helps enable compliance to EUP Lot6 Tier II, CoC Tier II and DOE Level VI standards
- Sensorless current-shaping simplifies board layout and improves efficiency
- Input line feed-forward for fast line transient response
- Inrush-safe current limiting:
- Prevents MOSFET conduction during inrush
- Eliminates CCM operation and reverse recovery events in output rectifier
- Operating temperature range –40°C to +125°C in a 16-pin SOIC package
- Create a Custom Design Using the UCC28064A With the WEBENCH® Power Designer
The UCC28064A interleaved PFC controller has higher power ratings than previously possible. The device uses a Natural Interleaving™ technique. Both channels operate as masters (there is no slave channel) synchronized to the same frequency. This approach enables faster response time, excellent phase-to-phase on-time matching, and transition mode operation for each channel. The device has a burst mode function to get high light-load efficiency. Burst mode eliminates the need to turn off the PFC during light load operation to meet standby power targets. Burst mode eliminates the need for an auxiliary flyback converter when paired with UCC25630x LLC controller and the UCC24624 synchronous rectifier controller.
Expanded system level protections features include input brownout and dropout recovery, output over-voltage, open-loop, overload, soft-start, phase-fail detection, and thermal shutdown. The additional fail-safe over-voltage protection (OVP) feature protects against shorts to an intermediate voltage that, if undetected, could lead to catastrophic device failure. Advanced non-linear gain results in rapid, yet smooth response to line and load transient events. Special line-dropout handling avoids significant current disruption. Strong reduction of bias current when not switching during burst mode operation, improves stand-by performance.
Similar products you might be interested in
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC28064A Natural Interleaving™ Transition-Mode PFC Controller with High Light-Load Efficiency datasheet (Rev. B) | PDF | HTML | 03 Oct 2019 |
Product overview | PFC Controller Step-by-Step Selection Guide | PDF | HTML | 28 Feb 2023 | |
Application note | Connecting Two UCC28064A Interleaved PFC Power Stages in Parallel | PDF | HTML | 02 Sep 2021 | |
Application note | Convert UCC28064A EVM to Higher Switching Frequency Using UCC28065 | 04 Jun 2020 | ||
Application note | UCC2806x PCB Layout Guideline for PFC | 29 Apr 2019 | ||
Technical article | How topology selection can help improve reliability in industrial AC/DC power supp | PDF | HTML | 14 Feb 2019 | |
Application note | Addressing the Need for the Next-Generation Interleaved Transition Mode PFC (Rev. A) | 11 Oct 2018 | ||
Application note | Optimizing PFC Standby Power Using the UCC28064A (Rev. A) | 10 Oct 2018 | ||
EVM User's guide | UCC28064EVM-004 User's Guide (Rev. A) | 22 Jun 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC28064EVM-004 — 300W interleaved PFC pre-regulator evaluation module
TIDA-010015 — 94.5% Efficiency, 500W industrial AC-DC reference design
PMP31179 — 400-W AC/DC reference design for avionics
PMP30763 — 93% Efficiency, 400-W AC/DC reference design for avionics
PMP21366 — 700-W interleaving transition-mode PFC reference design
Package | Pins | Download |
---|---|---|
SOIC (D) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.