Datasheet
- Advanced PWM Controller with Pre-Bias Operation (Rev. C)
(PDF , 1124 KB) 30 Jun 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | UCC28250PW | ACTIVE | -40 to 125 | 1.90 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | 754 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | UCC28250PWR | ACTIVE | -40 to 125 | 1.70 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | UCC28250RGPR | ACTIVE | -40 to 125 | 1.70 | 1ku | QFN (RGP) | 20 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | UCC28250RGPT | ACTIVE | -40 to 125 | 2.00 | 1ku | QFN (RGP) | 20 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1124 | 30 Jun 2011 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 36 | 15 Feb 2013 | 693 | |||
| 395 | 24 Nov 2010 | 192 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 505 | 07 Oct 2011 | 287 | |||
| 649 | 07 Dec 2010 | 769 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| UCC28250 PSPICE Average Model | PSpice Model | ZIP | 99 KB | 20 Jun 2011 | 169 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for UCC28250 Adv.PWM Controller w/ Pre-biased Load Op. on Secondary Side Control | UCC28250EVM-564 | Evaluation Modules & Boards |
| Evaluation Module for UCC28250 Advanced PWM Controller on Primary Side Control | UCC28250EVM-501 | Evaluation Modules & Boards |
Software (1)
|
UCC28250 Excel Design Tool (ZIP 61 KB ) 79 views, 22 Jun 2011 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| 1/8th Brick Isolated DC/DC Telecom Power Module based on UCC28250 | PMP8878 | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 