Datasheet
- Advanced PWM Controller with Pre-Bias Operation (Rev. C)
(PDF , 938 KB) 30 Jun 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | UCC28250PW | ACTIVE | -40 to 125 | 1.90 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | | UCC28250PWR | ACTIVE | -40 to 125 | 1.70 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | UCC28250RGPR | ACTIVE | -40 to 125 | 1.70 | 1ku | QFN (RGP) | 20 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | UCC28250RGPT | ACTIVE | -40 to 125 | 2.00 | 1ku | QFN (RGP) | 20 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 938 | 30 Jun 2011 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 505 | 07 Oct 2011 | 460 | |||
| 649 | 07 Dec 2010 | 1,057 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| UCC28250 PSPICE Average Model | PSpice Model | ZIP | 99 KB | 20 Jun 2011 | 175 views |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
| Evaluation Module for UCC28250 Adv.PWM Controller w/ Pre-biased Load Op. on Secondary Side Control | UCC28250EVM-564 | Development Boards/EVMs |
| Evaluation Module for UCC28250 Advanced PWM Controller on Primary Side Control | UCC28250EVM-501 | Development Boards/EVMs |
Software & Development Tools (1)
|
UCC28250 Excel Design Tool (ZIP 61 KB ) 146 views, 22 Jun 2011 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Renewable Energy Developer’s Kit Overview
The Renewable Energy Developer’s Kit - a new C2000 development kit. |
Video | On Demand |
|
TI LED Lighting Power Solutions Overview
This training will present an overview of the LED general light solutions available at TI. |
On-Line Training | On Demand |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |
|
Battery charging, gauging and protection
Learn how TI can provide solutions for different battery technologies. |
On-Line Training | On Demand |



