UCC28711
Constant-voltage, constant-current PWM with PSR, valley switching, NTC option, and 0-mV cable comp.
UCC28711
- < 10-mW No-Load Power
- Primary-Side Regulation (PSR) Eliminates Opto-Coupler
- ±5% Voltage and Current Regulation Across Line and Load
- 700-V Start-Up Switch
- 100-kHz Maximum Switching Frequency Enables High-Power Density Charger Designs
- Resonant Valley-Switching Operation for Highest Overall Efficiency
- Frequency Jitter to Ease EMI Compliance
- Wide VDD Range Allows Small Bias Capacitor
- Clamped Gate-Drive Output for MOSFET
- Overvoltage, Low-Line, and Overcurrent Protection Functions
- Programmable Cable Compensation (UCC28710)
- NTC Resistor Interface (UCC28711, UCC28712 and UCC28713) with Fixed Cable Compensation Options
- SOIC-7 Package
- Create a Custom Design Using the UCC28710 With the WEBENCH® Power Designer
The UCC2871x family of flyback power supply controllers provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.
An internal 700-V start-up switch, dynamically-controlled operating states and a tailored modulation profile support ultra-low standby power without sacrificing start-up time or output transient response.
Control algorithms in the UCC28710 family allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.
The controllers have a maximum switching frequency of 100 kHz and always maintain control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28710 allow the cable compensation to be programmed. The UCC28711, UCC28712 and UCC28713 devices allow remote temperature sensing using a negative temperature coefficient (NTC) resistor while providing fixed cable-compensation levels.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC2871x Constant-Voltage, Constant-Current Controller With Primary-Side Regulation datasheet (Rev. C) | PDF | HTML | 30 Jun 2017 |
Selection guide | Current Sense Amplifiers (Rev. E) | 20 Sep 2021 | ||
Application note | Flyback Aux Winding OVP and UVLO Fault Sensing Design and Troubleshooting Tips | PDF | HTML | 31 Aug 2021 | |
Application note | Minimize Standby Consumption for UCC287XX Family | 01 Aug 2019 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Troubleshooting TI PSR controllers | 03 Oct 2016 | ||
White paper | Control Challenges for Low Power AC/DC Converters | 02 Oct 2015 | ||
White paper | Control Challenges for Low Power AC/DC Converters (PPT) | 02 Oct 2015 | ||
More literature | Exposing the Inner Behavior of a Quasi-Resonant Flyback Converter | 29 Oct 2013 | ||
EVM User's guide | Using the UCC28711EVM-160 | 14 Sep 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC28711EVM-160 — UCC28711 evaluation module
UCC28740EVM-525 — UCC28740EVM-525 Evaluation Module
The UCC28740EVM-525 evaluation module is a 10W off-line discontinuous mode (DCM) flyback converter that provides constant-voltage (CV) and constant-current (CC) output regulation. It uses optical coupler feedback for tight voltage regulation and improved the transient response to large load steps (...)
UCC2871x TINA-TI Transient Reference Design
TIDA-00440 — Leakage Current Measurement Reference Design for Determining Insulation Resistance
PMP21927 — 15-W multi-output off-line flyback reference design
TIDA-00173 — 400-V to 690-V AC Input, 50-W Flyback Isolated Power Supply Reference Design for Motor Drives
TIDA-00315 — 100/200Vac Input, 30W Isolated Power Supply Reference Design for Servo Drives
PMP11135 — 85-265VAC Input, 13.5V/0.9A PSR Flyback Reference Design
Package | Pins | Download |
---|---|---|
SOIC (D) | 7 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.