UCC28810
(ACTIVE) LED Lighting Power Controller

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community
LED Lighting Power Controller - UCC28810

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
UCC28810D ACTIVE -40 to 105 0.38 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
Not Available
UCC28810DG4 ACTIVE -40 to 105 0.38 | 1ku SOIC (D) | 8 View 75 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
UCC28810DR ACTIVE -40 to 105 0.32 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
UCC28810DRG4 ACTIVE -40 to 105 0.32 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1158 22 Oct 2008

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 6675 05 May 2010 8,279

More Literature (1)

Title Type Size (KB) Date Views
ZIP 236 25 Oct 2010 366

Tools & Software

Design Kits & Evaluation Modules (2)

Reference Designs (30)

Description Part# Company
100VAC-265VAC 100W High Bay LED Lighting (100V @ 1.2A) PMP4862.1 Texas Instruments
12V@5A PMP4705 Texas Instruments
150W 51.5V Bus Voltage Generator PMP5687 Texas Instruments
18W AC-DC Indoor LED Driver PMP6694 Texas Instruments
21V to 26V @ 4A LED Driver PMP5715.1 Texas Instruments
24V@2A, 5V@0.6A PFC Flyback PMP5688.2 Texas Instruments
25V @ 2A PFC Flyback PMP5560 Texas Instruments
28V @ 1.4A PFC Flyback PMP4715 Texas Instruments
33.6W PFC LED Drive PMP4618 Texas Instruments
33.6W PFC LED Driver PMP4692 Texas Instruments
35W PFC LED Drive PMP5526 Texas Instruments
50W PFC Flyback with LM3466 current equalizer PMP6010 Texas Instruments
50W PFC LED Drive Transition Mode Flyback PMP2698 Texas Instruments
70W PFC LED Bus Voltage Generator PMP4625 Texas Instruments
90Vac to 264Vac input 100W 4x500mA LED lighting driver without auxilary Flyback power supply for Vcc PMP4302B Texas Instruments
90V~264V AC input with 110W multi-transfromer LED driver and 500mA per string PMP4302A Texas Instruments
95VAC-305VAC Input, 50W SEPIC-PFC LED Driver PMP5112 Texas Instruments
BALLAST 50V@1.4A PMP4518 Texas Instruments
Isolated AC/DC LED Driver for LED 80-120V@0.35A Output PMP4289 Texas Instruments
LED Driver for Area Light PMP5732 Texas Instruments
LED driver 48V@0.7A PMP4501 Texas Instruments
LED driver 80V@2A PMP4530 Texas Instruments
Multi-Transformer 2x25V (390V@192mA) PMP5660.1 Texas Instruments
PFC Flyback LED Converter 40V - 120V @ 0.35A PMP4522 Texas Instruments
PFC SEPIC (208V@0.110A Non-isolated LED String) for OLED Lighting PMP5242 Texas Instruments
PFC/Flyback for LED Lighting - 59V@2.5A PMP4636 Texas Instruments
PMP4301 Reference Design for 20W T8/T10 Fluorescent Lamp LED Driver PMP4301 Texas Instruments
Universal AC input(90V-264V) high efficiency 150W single string 200V/700mA output LLC converter PMP4317 Texas Instruments
Universal Input to 40V@700mA Sepic PMP5714 Texas Instruments
Universal Input, 21V…26V @ 4A LED Driver PMP5739 Texas Instruments

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Save Energy with LED Lighting and Intelligent Sensing
Main benefit of LEDs is that you can save energy by dimming the light.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements.
On-Line Training   On Demand  
Power Management for Energy Harvesting
In this presentation, various energy harvesting devices will be introduced along with suitable applications.
On-Line Training   On Demand  
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI.
On-Line Training   On Demand  

Click Here