Image shown is for reference only.
Other pin/package combinations may be available.
Samples
|
Pricing/Packaging |
Inventory
Datasheet
- Green Phase-Shifted Full-Bridge Controller with Synchronous Rectification (Rev. B)
(PDF 989 KB)
13 Oct 2011
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| UCC28950PW | ACTIVE | -40 to 125 | 5.10 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|
| UCC28950PWR | ACTIVE | -40 to 125 | 4.25 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 989 | 13 Oct 2011 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 650 | 13 Sep 2011 | 2,158 | |||
| 137 | 01 Aug 2011 | 1,180 | |||
| 563 | 09 Jun 2011 | 1,746 | |||
| 412 | 11 Aug 2010 | 873 | |||
| 1470 | 11 Aug 2010 | 1,164 |
View Application Notes for PWM Controller
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 659 | 19 May 2010 | 4,424 |
More Literature (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 6339 | 13 Jan 2011 | 436 | |||
| ZIP | 208 | 25 May 2010 | 418 | ||
| ZIP | 292 | 25 May 2010 | 371 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type | |
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software | |
| UCC28950 600-W, Phase-Shifted, Full-Bridge Converter Evaluation Module | UCC28950EVM-442 | Development Boards/EVMs | |
|
|||
|
|||
Simulation Models
-
PSpice Model
- UCC28950 PSpice Transient Model (Rev. A)
(ZIP 134 KB)
07 Jul 2011 549 views - UCC28950 PSpice Average Model
(ZIP 232 KB)
20 Jun 2011 463 views
- UCC28950 PSpice Transient Model (Rev. A)
(ZIP 134 KB)
Reference Designs
| Description | Part# | Company |
| 350W SDM Power Converter | PMP5726 | Texas Instruments |
| Isolated full bridge controller 48V to 14V @20A | PMP5410 | Texas Instruments |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Renewable Energy Developer’s Kit Overview
The Renewable Energy Developer’s Kit - a new C2000 development kit. |
Video | On Demand |
TI LED Lighting Power Solutions Overview
This training will present an overview of the LED general light solutions available at TI. |
On-Line Training | On Demand |
Power Management for Energy Harvesting
In this presentation, various energy harvesting devices will be introduced along with suitable applications. |
On-Line Training | On Demand |
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |
Battery charging, gauging and protection
Learn how TI can provide solutions for different battery technologies. |
On-Line Training | On Demand |
Customer Tags 
No Tags are Available for this Part Number



