UCC28950
(ACTIVE) Green Phase-Shifted Full-Bridge Controller with Synchronous Rectification

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Device Uses

  • Phase-Shifted Full-Bridge Converters
  • Server, Power Supplies
  • Datacom, Telecom, and Wireless Base-Station Power
  • Industrial Power Systems
  • High-Density Power Architectures
  • Solar Inverters, and Electric Vehicles


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
UCC28950PW ACTIVE -40 to 125 5.10 | 1ku TSSOP (PW) | 24 View 60 | TUBE 844 Typical lead time for 1k quantity: 4 to 8 weeks
UCC28950PWR ACTIVE -40 to 125 4.25 | 1ku TSSOP (PW) | 24 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 659 19 May 2010 4,443

More Literature (3)

Title Type Size (KB) Date Views
PDF 6339 13 Jan 2011 503
ZIP 208 25 May 2010 280
ZIP 292 25 May 2010 222

Tools & Software

Models (7)

Title Category Type Size (KB) Date Views
UCC28950 PSpice Transient Model (Rev. A) PSpice Model ZIP 134 KB 07 Jul 2011 320 views
UCC28950 PSpice Average Model PSpice Model ZIP 232 KB 20 Jun 2011 275 views
UCC28950 TINA-TI Steady State Reference Design TINA-TI Reference Design TSC 402 KB 22 Feb 2012 114 views
UCC28950 TINA-TI Startup Reference Design TINA-TI Reference Design TSC 338 KB 22 Feb 2012 91 views
UCC28950 TINA-TI Average Reference Design TINA-TI Reference Design TSC 89 KB 22 Feb 2012 90 views
UCC28950 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 47 KB 22 Feb 2012 155 views
UCC28950 TINA-TI Average Spice Model TINA-TI Spice Model ZIP 10 KB 22 Feb 2012 98 views

Design Kits & Evaluation Modules (2)

Software & Development Tools (2)

UCC28950 Excel Design Tool (Rev. B) 
(ZIP 362 KB )    659 views, 07 Oct 2011  
UCC28950 MathCAD Design Tool (Rev. D) 
(ZIP 1328 KB )    462 views, 09 Jun 2011  

Reference Designs (2)

Description Part# Company
350W Slow Drain Modulation Power Converter PMP5726 Texas Instruments
Isolated full bridge controller 48V to 14V @20A PMP5410 Texas Instruments

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Renewable Energy Developer’s Kit Overview
The Renewable Energy Developer’s Kit - a new C2000 development kit.
Video   On Demand  
TI LED Lighting Power Solutions Overview
This training will present an overview of the LED general light solutions available at TI.
On-Line Training   On Demand  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI.
On-Line Training   On Demand  
Battery charging, gauging and protection
Learn how TI can provide solutions for different battery technologies. 
On-Line Training   On Demand  

Click Here