UCC28C40-Q1 Automotive BiCMOS Low-Power Current-Mode PWM Controller | TI.com

UCC28C40-Q1 (PREVIEW)

Automotive BiCMOS Low-Power Current-Mode PWM Controller

 

Sample Availability

Alternative samples are available (UCC28C41QDRQ1). Order now

Description

The UCC28C4x-Q1 family devices are high performance current-mode PWM controllers. They are enhanced BiCMOS versions with pin-for-pin compatibility to the industry standard UC28C4x family PWM controllers.

Providing necessary features to control fixed frequency, peak current mode power supplies, this family offers several performance advantages. These devices offer high frequency operation up to 1 MHz with low start up and operating currents, thus minimizing start up loss and low operating power consumption for improved efficiency. The devices also feature a fast current sense to output delay time of 35 ns, and a ±1-A peak output current capability with improved rise and fall times for driving large external MOSFETs directly.

The UCC28C4x-Q1 family is offered in the 8-pin SOIC (D) package.

Features

  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1:-40⁰C to 125⁰C
    • Device HBM Classification Level 2: ±2 kV
    • Device CDM Classification Level C4B: 750 V
  • 1-MHz Operation
  • 50-µA Standby Current, 100-µA Maximum
  • Low Operating Current of 2.3 mA at 52 kHz
  • Fast 35-ns Cycle-by-Cycle Over-Current Limiting
  • ±1-A Peak Output Current
  • Rail-to-Rail Output Swings With 25-ns Rise and 20-ns Fall Times
  • ±1% Initial Trimmed 2.5-V Error Amplifier Reference
  • Trimmed Oscillator Discharge Current
  • New Undervoltage Lockout Versions
  • Create a Custom Design Using the UCC28C4x-Q1 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in PWM controllers & resonant controllers

 
Topology
Control method
VCC (Min) (V)
VCC (Max) (V)
Frequency (Max) (kHz)
UVLO thresholds on/off (V)
Duty cycle (Max) (%)
Gate drive (Typ) (A)
Features
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
UCC28C40-Q1 UCC28C41-Q1 UCC28C42-Q1 UCC28C43-Q1 UCC28C44-Q1 UCC28C45-Q1
Boost
Buck
Buck-Boost
Flyback
Forward    
Boost
Buck-Boost
Flyback
Forward    
Boost
Buck-Boost
Flyback
Forward    
Boost
Buck
Buck-Boost
Flyback
Forward    
Boost
Buck
Buck-Boost
Flyback
Forward    
Boost
Buck
Buck-Boost
Flyback
Forward    
Current     Current     Current     Current     Current     Current    
7     7     14.5     8.4     14.5     8.4    
18     18     18     18     18     18    
1000     1000     1000     1000     1000     1000    
7/6.6     7/6.6     14.5/9     8.4/7.6     14.5/9     8.4/7.6    
100     50     100     100     50     50    
1     1     1     1     1     1    
  Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Multi-topology
Programmable Max Duty Cycle    
  Adjustable Switching Frequency
Current Limiting
Dead Time Control
Error Amplifier
Programmable Max Duty Cycle    
Error Amplifier     Error Amplifier    
Automotive     Automotive     Automotive     Automotive     Automotive     Automotive    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
SOIC | 8     SOIC | 8     SOIC | 8     SOIC | 8     SOIC | 8     SOIC | 8    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    

Design tool

WEBENCH® Designer UCC28C40-Q1

 AC  DC  
AC Frequency  60 Hz  50 Hz
Use Isolated Output?
  Min   Max Range
VinRMS  V 8.50 to 2000.00V
Vout  V 3.3 to 1000V
Iout  A ≤ 100A
Ambient Temp  °C -40 to 125°C