Datasheet
- Economy Primary Side Controller (Rev. B)
(PDF , 971 KB) 19 Nov 2004 - View All Technical Documents
Special Note
You can program this part for 90% Maximum Duty Cycle for frequencies of 250kHz or less with added components, per SLUA251
Special Note
You can program this part for 90% Maximum Duty Cycle for frequencies of 250kHz or less with added components, per SLUA251
Related End Equipment
- ATCA Solutions
- Cable Modem Termination System
- Ethernet Switch
- Machine Vision: Camera
- Point-to-Point Microwave Backhaul
- Power Supply: AC/DC, Isolated, no PFC, < 90W
- Power Supply: AC/DC, Isolated, w/ PFC, > 90W
- Power: Battery Management
- Power: Telecom DC/DC Module: Analog
- Power: Telecom DC/DC Module: Digital
- Power: Telecom/Server AC/DC Supply: Dual Controller: Analog
- Power: Telecom/Server AC/DC Supply: Dual Controller: Digital
- Power: Telecom/Server AC/DC Supply: Single Controller: Analog
- Power: Telecom/Server AC/DC Supply: Single Controller: Digital
- Private Branch Exchange (PBX)
- TETRA Base Station
- Vector Signal Analyzer
- Vector Signal Generator
- Wireless Communications Tester
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 971 | 19 Nov 2004 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 266 | 05 Sep 1999 | 1,682 | |||
| 579 | 05 Sep 1999 | 604 | |||
| 75 | 05 Sep 1999 | 1,265 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 184 | 14 Sep 2001 | 997 | |||
| 636 | 20 Jun 2001 | 1,225 |
More Literature (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 21 | 20 Nov 2003 | 105 | ||
| 100 | 20 Nov 2003 | 137 | ||
| 658 | 15 Feb 2001 | 706 | ||
| 1532 | 15 Feb 2001 | 674 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| UCC3809 Evaluation Module | UCC3809EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Reference Designs (12)
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Digital Power Supply Design Workshop | In-Person | 18 Jun 2013 - 20 Jun 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
See More Training & Events

Cart 