Datasheet
- Economy Primary Side Controller (Rev. B)
(PDF , 971 KB) 19 Nov 2004 - View All Technical Documents
Special Note
You can program this part for 90% Maximum Duty Cycle for frequencies of 250kHz or less with added components, per SLUA251
Special Note
You can program this part for 90% Maximum Duty Cycle for frequencies of 250kHz or less with added components, per SLUA251
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | UCC3809D-1 | ACTIVE | 0 to 70 | 1.10 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | | UCC3809D-1G4 | ACTIVE | 0 to 70 | 1.10 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | UCC3809DTR-1 | ACTIVE | 0 to 70 | 0.90 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | UCC3809DTR-1G4 | ACTIVE | 0 to 70 | 0.90 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | UCC3809N-1 | ACTIVE | 0 to 70 | 1.10 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | | UCC3809N-1G4 | ACTIVE | 0 to 70 | 1.10 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | 50 | Typical lead time for 1k quantity: 4 to 8 weeks | | UCC3809P-1 | ACTIVE | 0 to 70 | 1.10 | 1ku | VSSOP (DGK) | 8 | View | 80 | TUBE | >5K | 1k quantity lead time: In stock | | UCC3809P-1G4 | ACTIVE | 0 to 70 | 1.10 | 1ku | VSSOP (DGK) | 8 | View | 80 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | UCC3809PTR-1 | ACTIVE | 0 to 70 | 0.90 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | UCC3809PTR-1G4 | ACTIVE | 0 to 70 | 0.90 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | UCC3809PW-1 | ACTIVE | 0 to 70 | 1.10 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | UCC3809PW-1G4 | ACTIVE | 0 to 70 | 1.10 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | UCC3809PWTR-1 | ACTIVE | 0 to 70 | 0.90 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | UCC3809PWTR-1G4 | ACTIVE | 0 to 70 | 0.90 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TMS320C6701 | Floating-Point Digital Signal Processor | Fixed/Floating-point - C67x DSP | |
| TMS320C6711D | Floating-Point Digital Signal Processors | Fixed/Floating-point - C67x DSP | |
| TMS320C6712D | Floating-Point Digital Signal Processors | Fixed/Floating-point - C67x DSP | |
| TMS320C6713B | Floating-Point Digital Signal Processors | Fixed/Floating-point - C67x DSP | |
| TMS320C6727 | Floating-Point Digital Signal Processor | Fixed/Floating-point - C67x DSP |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 971 | 19 Nov 2004 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 44 | 04 Jun 2001 | 600 | |||
| 266 | 05 Sep 1999 | 1,689 | |||
| 579 | 05 Sep 1999 | 1,008 | |||
| 66 | 05 Sep 1999 | 2,108 | |||
| 75 | 05 Sep 1999 | 1,590 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 184 | 14 Sep 2001 | 1,368 | |||
| 636 | 20 Jun 2001 | 1,295 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| UCCx809-1 Family PSpice Transient Model | PSpice Model | ZIP | 56 KB | 03 Sep 2009 | 421 views |
| UCC1/2/3809-1 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 884 KB | 24 Feb 2011 | 218 views |
| UCC1/2/3809-1 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 23 KB | 24 Feb 2011 | 459 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| UCC3809 Evaluation Module | UCC3809EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Isolated auxiliary flyback for telecom applications with 5.0V @ 300mA and 12.0V @ 80mA | PMP8580 | Texas Instruments |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Renewable Energy Developer’s Kit Overview
The Renewable Energy Developer’s Kit - a new C2000 development kit. |
Video | On Demand |
|
TI LED Lighting Power Solutions Overview
This training will present an overview of the LED general light solutions available at TI. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |

Cart 