UCD3138064
Highly-Integrated Digital Controller for Isolated Power with 64kB Memory
UCD3138064
- 64 kB program flash derivative of UCD3138 family
- 2-32 kB program flash memory banks
- Supports execution from 1 bank, while programming another
- Capability to update firmware without shutting down the power supply
- Additional communication ports compared to the UCD3138 (+1 SPI, +1 I2C)
- RGC and RJA packages pin-to-pin compatible with UCD3138 (SLUSAP2B). Section 6.1
- Digital control of up to 3 independent feedback Loops
- Dedicated PID based hardware
- 2-pole/2-zero configurable, non-linear control
- Up to 16-MHz error A/D converter (EADC)
- Configurable resolution (min: 1 mV/LSB)
- Up to 8x oversampling and adaptive trigger positioning
- Hardware based averaging (up to 8x)
- 14-bit effective DAC
- Up to 8 high resolution digital pulse width modulated (DPWM) outputs
- 250-ps pulse width resolution
- 4-ns frequency and phase resolution
- Adjustable phase shift and dead-bands
- Cycle-by-cycle duty cycle matching
- Up to 2-MHz switching frequency
- Configurable trailing, leading and triangular modulation
- Configurable feedback control
- Voltage, average current and peak current mode control
- Constant current, constant power
- Configurable FM, phase shift modulation and PWM
- Fast, Automatic and smooth mode switching
- Frequency modulation and PWM
- Phase shift modulation and PWM
- High efficiency and light load management
- Burst mode and ideal diode emulation
- Synchronous rectifier soft on and off
- Low device standby power
- Primary side voltage sensing
- Flux and phase current balancing for non-peak current mode control applications
- Current share
- Feature rich fault protection options
- 7 analog and 4 digital domparators,
- Cycle-by-cycle current limiting
- Programmable blanking time and fault counting
- External fault inputs
- Synchronization of DPWM waveforms between multiple UCD3138 family devices
- 14-channel, 12-bit, 267-ksps general purpose ADC with integrated
- Programmable averaging filters
- Dual sample and hold
- Internal temperature sensor
- Fully programmable high-performance 31.25-MHz, 32-bit ARM7TDMI-S processor
- 64-kB program flash (2-32-kB banks)
- 2-kB data flash with ECC
- 4-kB data RAM
- 8-kB boot ROM enables firmware bootload
- Communication Peripherals
- 1 - I2C/PMBus, 1 - I2C (master mode only)
- 2 - UARTs
- 1 - SPI
- Timer capture with selectable input pins
- Built in watchdog: BOD and POR
- 64-pin QFN, and 40-pin QFN packages
- Operating temperature: –40°C to 125°C
- Fusion digital power studio GUI support
The UCD3138064 is a digital power supply controller from Texas Instruments offering superior levels of integration and performance in a single chip solution. The UCD3138064, in comparison to Texas Instruments UCD3138 digital power controller (Section 6), offers 64 kB of program Flash memory (vs 32 kB in UCD3138) and additional options for communication such as SPI and a second I2C port. The availability of 64 kB of program Flash memory in 2-32 kB banks, enables the designers to implement dual images of firmware (e.g. one main image + one back-up image) in the device and the flexibility to execute from either of the banks using appropriate algorithms. It also creates the unique opportunity for the processor to load a new program and subsequently execute that program without interrupting power delivery. This feature allows the end user to add new features to the power supply in the field while eliminating any down-time required to load the new program.
The flexible nature of the UCD3138064 makes it suitable for a wide variety of power conversion applications. In addition, multiple peripherals inside the device have been specifically optimized to enhance the performance of AC/DC and isolated DC/DC applications and reduce the solution component count in the IT and network infrastructure space. The UCD3138064 is a fully programmable solution offering customers complete control of their application, along with ample ability to differentiate their solution. At the same time, TI is committed to simplifying our customer’s development effort through offering best in class development tools, including application firmware, Code Composer StudioTM software development environment, and TI’s Fusion Power Development GUI which enables customers to configure and monitor key system parameters.
At the core of the UCD3138064 controller are the Digital Power Peripherals (DPP). Each DPP implements a high speed digital control loop consisting of a dedicated Error Analog to Digital Converter (EADC), a PID based 2 pole - 2 zero digital compensator and DPWM outputs with 250ps pulse width resolution. The device also contains a 12-bit, 267 ksps general purpose ADC with up to 15 channels, timers, interrupt control, PMBus, I2C, SPI and UART communications ports. The device is based on a 32-bit ARM7TDMI-S RISC microcontroller that performs real-time monitoring, configures peripherals and manages communications. The ARM microcontroller executes its program out of programmable flash memory as well as on chip RAM and ROM.
In addition to the DPP, specific power management peripherals have been added to enable high efficiency across the entire operating range, high integration for increased power density, reliability, and lowest overall system cost and high flexibility with support for the widest number of control schemes and topologies. Such peripherals include: light load burst mode, synchronous rectification, LLC and phase shifted full bridge mode switching, input voltage feed forward, copper trace current sense, ideal diode emulation, constant current constant power control, synchronous rectification soft on and off, peak current mode control, flux balancing, secondary side input voltage sensing, high resolution current sharing, hardware configurable soft start with pre bias, as well as several other features. Topology support has been optimized for voltage mode and peak current mode controlled phase shifted full bridge, single and dual phase PFC, bridgeless PFC, hard switched full bridge and half bridge, and LLC half bridge and full bridge.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCD3138HSFBEVM-029 — UCD3138 Hard Switching Full Bridge Converter Evaluation Module
The Texas Instruments UCD3138HSFBEVM-029 evaluation module (EVM) is a digitally controlled hard switching full bridge converter based on the UCD3138RHA programmable digital power controller. The EVM is a standalone Symmetrical Hard Switching Full-Bridge (HSFB) DC-DC power converter designed for (...)
UCD3138OL40EVM-032 — UCD3138 evaluation module for 40-pin open-loop digital power controller
UCD3138OL64EVM-031 — UCD3138 evaluation module for 64-pin open-loop digital power controller
UCD3138PFCEVM-026 — UCD3138 Digital Power Factor Correction Pre-regulator Evaluation Module
The Texas Instruments UCD3138PFCEVM-026 evaluation module (EVM) is a digitally controlled single phase PFC pre-regulator based on the UCD3138 programmable digital power controller. The EVM accepts universal ac line input from 90Vac to 264Vac, 47Hz to 63Hz. The nominal output voltage is 390VDC. (...)
UCD3138PSFBEVM-027 — UCD3138PSFBEVM-027 Evaluation Module
UCD3138064EVM-166 — UCD3138064 Control Card Evaluation Module
TMDSEMU110-U — XDS110 JTAG Debug Probe
The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)
TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe
The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)
TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe
The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)
UCD3138_FW_SDK — UCD3138 Application Development Firmware Kit
UCD3138FW-BIDI — Bi-Directional Firmware
UCD3138 non isolated bi-directional switching converter quickly gets a designer through evaluation to production in power supply designs based on a Wide Vin non isolated bi-directional topology by providing all-inclusive firmware with ZVS Transition mode support.
Supported products & hardware
Products
Digital power isolated controllers
Software
Application software & framework
IDE, configuration, compiler or debugger
UCD3138FW-FBLLC — Full Bridge / Phase Shift LLC Firmware
The resonant LLC topology (...)
UCD3138FW-HSFB — HSFB Firmware
UCD3138 Hard Switched Full Bridge (HSFB) topology firmware gets a designer through evaluation to production in power supply designs based on high power Hard Switched Full Bridge topology by providing all-inclusive firmware with input voltage feed forward, copper trace current sensing, on the fly (...)
Supported products & hardware
Products
Digital power isolated controllers
Hardware development
Evaluation board
Software
Application software & framework
UCD3138FW-PFC — PFC Firmware
UCD3138 Power Factor Correction (PFC) firmware gets a designer through evaluation to production in power supply designs based on a PFC topology by providing all-inclusive firmware that can integrate easily with your housekeeping functionality.
Supported products & hardware
Products
Digital power isolated controllers
Hardware development
Evaluation board
Software
Application software & framework
UCD3138FW-PSFB — Phase Shifted Full Bridge Firmware
UCD3138 Phase Shift Full Bridge quickly gets a designer through evaluation to production in power supply designs based on high power PSFB topology by providing all-inclusive firmware with peak current mode control support, adaptive dead time optimization and programmable slope compensation.
Supported products & hardware
Products
Digital power isolated controllers
Hardware development
Evaluation board
Software
Application software & framework
UCD3138FW_LLC — LLC Half bridge Firmware
UCD3138 Resonant LLC Programmer quickly gets a designer through evaluation to production in power supply designs based on a resonant LLC topology by providing firmware with ZCS protection and mode switching capability to achieve high efficiency across wider operating conditions. The sunflower (...)
Supported products & hardware
Products
Digital power isolated controllers
Hardware development
Evaluation board
Software
Application software & framework
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter MSP430 microcontrollers -
parametric-filter C2000 real-time microcontrollers -
parametric-filter Arm-based microcontrollers -
parametric-filter Digital signal processors (DSPs) -
parametric-filter Arm-based processors -
parametric-filter Signal conditioners -
parametric-filter mmWave radar sensors -
parametric-filter Zigbee products -
parametric-filter Wi-Fi products -
parametric-filter Thread products -
parametric-filter Other wireless technologies -
parametric-filter Sub-1 GHz products -
parametric-filter Multi-protocol products -
parametric-filter Bluetooth products -
parametric-filter Digital power isolated controllers
FUSION_DIGITAL_POWER_API — TI Fusion API
The Fusion Digital Power Studio is built on top of a Microsoft.NET Application Programming Interface (Fusion-API) that handles I2C/SMBus communication and abstracts devices and commands. It provides high level interfaces to common tasks such as command read/write, full device configuration (...)
Supported products & hardware
Products
Digital power isolated controllers
Software
Application software & framework
Driver or library
FUSION-DIGITAL-POWER-STUDIO — Fusion Digital Power Studio 3.0.77
Fusion Digital PowerTM Studio incorporates software tools for Texas Instruments' UCD3138 Integrated Digital Controller family. Fusion Digital Power helps power supply engineers to gain benefits of digital power without learning complex programming skills. Fusion Digital Power is an intuitive (...)
Supported products & hardware
Products
Digital power isolated controllers
FUSION-PRODUCTION-GUI — Fusion Digital Power Production Tool
The production GUI (...)
Supported products & hardware
Products
Digital power isolated controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00653 — Non-Isolated Bi-Directional Converter Reference Design for Battery Charging Applications
TIDA-00412 — 360W Digital Controlled Phase Shift Full Bridge Converter Reference Design
TIDA-00381 — 360W Phase Shift Full Bridge Resonant LLC with High Side Low Side Driver Reference Design
PMP4320A — 600W Half Brick DC/DC Converter with Digital Control for Telecom Applications Reference Design
PMP8877 — 1/8 Brick Isolated DC/DC Telecom Power Module Digital Control Reference Design
Package | Pins | Download |
---|---|---|
VQFN (RGC) | 64 | View options |
VQFN (RJA) | 40 | View options |
WQFN (RMH) | 40 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.