ULN2803A (ACTIVE)

Darlington Transistor Array

Darlington Transistor Array - ULN2803A
Datasheet
 

Recommended alternative parts

  • TPL7407L  -  Better power efficiency, lower leakage and operating temperature range up to 125C

Description

The ULN2803A device is a 50 V, 500 mA Darlington transistor array. The device consists of eight NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of each Darlington pair is 500 mA. The Darlington pairs may be connected in parallel for higher current capability.

Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers. The ULN2803A device has a 2.7-kΩ series base resistor for each Darlington pair for operation directly with TTL or 5-V CMOS devices.

Features

  • 500-mA-Rated Collector Current (Single Output)
  • High-Voltage Outputs: 50 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic

View more

Parametrics Compare all products in Peripheral Driver and Actuator

 
Drivers Per Package
Switching Voltage (Max) (V)
Peak Output Current (mA)
Delay Time (Typ) (ns)
Output Voltage (Max) (V)
Input Compatibility
Vol@Lowest Spec Current (Typ) (mV)
Iout/ch (Max) (mA)
Iout_off (Typ) (uA)
Rating
Pin/Package
ULN2803A TPL7407LA ULN2003A ULQ2003A-Q1
8    7    7    7   
50    32    50    50   
500    500    500    500   
130    250    250    1000   
50    30    50    50   
CMOS
TTL   
CMOS
TTL   
CMOS
TTL   
CMOS
TTL   
900    210    900    900   
500    600    500    500   
50    0.01    50    100   
      Automotive   
18SOIC    16SOIC
16TSSOP   
16PDIP
16SO
16SOIC
16TSSOP   
16SOIC
16TSSOP