VCA8500
- Ultralow Power: 65mW/Channel
- Low Noise: 0.8nV/Hz
- Low-Noise Pre-Amp (LNP):
- 20dB Fixed Gain
- 250mVPP Linear Input Range
- Variable Gain Amplifier:
- Gain Control Range: 46dB
- Selectable PGA Gain:
20dB, 25dB, 27dB, 30dB - Fast Overload Recovery
- Output Clamping Control
- Integrated Low-Pass Filter:
- Second-Order, Linear Phase
- Bandwidth: 10MHz, 15MHz
- High Accuracy:
- Low Gain Error: ±0.5dB
- Excellent Channel Matching: ±0.25dB
- Distortion, HD2: -50dBc at 5MHz
- Integrated CW Switch Matrix:
- Easy Current Summing
- Serial Control Interface
- Small Package: QFN-64, 9×9mm
PowerPAD Is a trademark of Texas Instruments.
Infineon is a registered trademark of Infineon Technologies.
SPI is a trademark of Motorola.
All other trademarks are the property of their respective owners
The VCA8500 is an 8-channel variable gain amplifier consisting of a low-noise pre-amplifier (LNP) and a variable-gain amplifier (VGA). This combination, along with the device features, makes it ideal for a variety of ultrasound systems.
The LNP gain is fixed at 20dB, and has excellent noise and signal handling characteristics. The gain of the voltage-controlled attenuator can vary over a 46dB range with a 0V to 1.2V control voltage common to all channels of the VCA8500.
The post-gain amplifier (PGA) can be programmed for four gain settings: 20dB, 25dB, 27dB, or 30dB gain. As a means to improve system overload recovery time, the VCA8500 provides an internal clamping function. The PGA settings as well the clamp levels are controlled through the serial interface.
The VCA8500 is built on TI's BiCOM process and is available in a small QFN-64 PowerPAD package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 8-Channel, Ultralow-Power, Variable Gain Amplifier with Low-Noise Pre-Amp datasheet (Rev. A) | 19 Mar 2008 | |
User guide | VCA8500BOARD (Rev. B) | 25 Jan 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS5281EVM — ADS5281 Eight-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter Evaluation Board
Special Note: Customers looking to evaluate the ADS528x, should order a ADS528xEVM, a ADSDESER-50EVM, and a ADSDESER-50EVM Adapter Card.
The ADS5281EVM provides a platform for evaluating the eight-channel ADS5281 analog-to-digital converter (ADC) under various signal, reference, and supply (...)
ADS5282EVM — ADS5282 Eight-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module
Special Note: Customers looking to evaluate the ADS528x, should order a ADS528xEVM, a ADSDESER-50EVM, and a ADSDESER-50EVM Adapter Card.
The ADS5282EVM provides a platform for evaluating the eight-channel ADS5282 analog-to-digital converter (ADC) under various signal, reference, and supply (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
VQFN (RGC) | 64 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.